
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Automatic Backflushing Filter, 200 - 3000 micron Conical Elements, Vertical Configuration
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 62979 | N/A RF5-25-EPT8-NMA-N-5-1-x/ESx-So | N/A 8 in | N/A 23.622 in600 mm | N/A 47.717 in1212 mm | N/A 23.622 in600 mm | |
| 62980 | N/A RF5-30-EPT8-NMA-N-5-1-x/ESx-So | N/A 10 in | N/A 23.622 in600 mm | N/A 51.693 in1313 mm | N/A 23.622 in600 mm | |
| 62981 | N/A RF5-40-EPT8-NMA-N-5-1-x/ESx-So | N/A 12 in | N/A 29.134 in740 mm | N/A 74.409 in1890 mm | N/A 29.134 in740 mm | |
| 62982 | N/A RF5-50-EPT8-NMA-N-5-1-x/ESx-So | N/A 16 in | N/A 34.252 in870 mm | N/A 74.331 in1888 mm | N/A 34.252 in870 mm | |
| 62983 | N/A RF5-60-EPT8-NMA-N-5-1-x/ESx-So | N/A 20 in | N/A 39.764 in1010 mm | N/A 75.000 in1905 mm | N/A 39.764 in1010 mm | |
| 62984 | N/A RF5-70-EPT8-NMA-N-5-1-x/ESx-So | N/A 24 in | N/A 40.945 in1040 mm | N/A 88.110 in2238 mm | N/A 40.945 in1040 mm | |
| 62985 | N/A RF5-90-EPT8-NMA-N-5-1-x/ESx-So | N/A 32 in | N/A 46.457 in1180 mm | N/A 91.654 in2328 mm | N/A 46.457 in1180 mm |
Unit of Measure
1