
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Horizontal Configuration
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 62908 | N/A RF7-CC-EPT8-NMA-N-5-1A-x/KSx-C-So | N/A 2 in | N/A 35.118 in892 mm | N/A 25.591 in650 mm | N/A 13.386 in340 mm | |
| 62909 | N/A RF7-0B-EPT8-NMA-N-5-1A-x/KSx-0-So | N/A 4 in | N/A 45.866 in1165 mm | N/A 26.969 in685 mm | N/A 13.386 in340 mm | |
| 62910 | N/A RF7-1B-EPT8-NMA-N-5-1A-x/KSx-1-So | N/A 6 in | N/A 47.835 in1215 mm | N/A 31.693 in805 mm | N/A 17.520 in445 mm | |
| 62911 | N/A RF7-2B-EPT8-NMA-N-5-1A-x/KSx-2-So | N/A 8 in | N/A 52.559 in1335 mm | N/A 39.370 in1000 mm | N/A 22.244 in565 mm | |
| 62912 | N/A RF7-2.5B-EPT8-NMA-N-5-1A-x/KSx-2.5-So | N/A 10 in | N/A 69.685 in1770 mm | N/A 39.370 in1000 mm | N/A 22.244 in565 mm | |
| 62913 | N/A RF7-3B-EPT8-NMA-N-5-1A-x/KSx-3-So | N/A 12 in | N/A 72.756 in1848 mm | N/A 47.244 in1200 mm | N/A 26.378 in670 mm | |
| 62914 | N/A RF7-4A-EPT8-NMA-N-5-1A-x/KSx-4-So | N/A 16 in | N/A 73.740 in1873 mm | N/A 55.118 in1400 mm | N/A 30.709 in780 mm | |
| 62915 | N/A RF7-5A-EPT8-NMA-N-5-1A-x/KSx-5-So | N/A 20 in | N/A 75.591 in1920 mm | N/A 62.008 in1575 mm | N/A 35.236 in895 mm | |
| 62916 | N/A RF7-6A-EPT8-NMA-N-5-1A-x/KSx-6-So | N/A 24 in | N/A 80.551 in2046 mm | N/A 68.898 in1750 mm | N/A 43.898 in1115 mm | |
| 62917 | N/A RF7-7A-EPT8-NMA-N-5-1A-x/KSx-7-So | N/A 28 in | N/A 72.047 in1830 mm | N/A 74.803 in1900 mm | N/A 48.425 in1230 mm | |
| 62918 | N/A RF7-8A-EPT8-NMA-N-5-1A-x/KSx-7-So | N/A 36 in | N/A 96.850 in2460 mm | N/A 88.583 in2250 mm | N/A 55.315 in1405 mm |
Unit of Measure
1