
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Automatic Backflushing Filter, 1 - 500 micron Conical Elements, for heavy oils and emulsions
Unit of Measure
1
Part Number |
Model Code Description |
Size |
Width |
Height |
Depth |
Core Products |
|---|---|---|---|---|---|---|
| 62919 | N/A RF9-0-D-0-A-0-V-4-X/KGX/So | N/A 2 in | N/A | N/A | N/A | |
| 62920 | N/A RF9-0.5-D-0-A-0-V-4-X/KGX/So | N/A 2 in | N/A | N/A | N/A | |
| 62921 | N/A RF9-1-E-0-A-0-V-4-X/KGX/So | N/A 2.5 in | N/A 20.669 in525 mm | N/A 45.866 in1165 mm | N/A 32.874 in835 mm | |
| 62922 | N/A RF9-2-E-0-A-0-V-4-X/KGX/So | N/A 2.5 in | N/A 28.740 in730 mm | N/A 45.866 in1165 mm | N/A 31.693 in805 mm | |
| 62923 | N/A RF9-3-F-0-A-0-V-4-X/KGX/So | N/A 3 in | N/A 29.370 in746 mm | N/A 45.748 in1162 mm | N/A 32.874 in835 mm | |
| 62924 | N/A RF9-4-F-0-A-0-V-4-X/KGX/So | N/A 3 in | N/A 27.165 in690 mm | N/A 45.866 in1165 mm | N/A 32.874 in835 mm | |
| 62925 | N/A RF9-5-G-0-A-0-V-4-X/KGX/So | N/A 4 in | N/A 35.039 in890 mm | N/A 50.079 in1272 mm | N/A 35.748 in908 mm | |
| 62926 | N/A RF9-6-I-0-A-0-V-4-X/KGX/So | N/A 6 in | N/A 36.024 in915 mm | N/A 50.197 in1275 mm | N/A 32.677 in830 mm | |
| 62927 | N/A RF9-7-J-0-A-0-V-4-X/KGX/So | N/A 8 in | N/A 40.551 in1030 mm | N/A 50.197 in1275 mm | N/A 28.346 in720 mm | |
| 62928 | N/A RF9-8-K-0-C-0-V-4-X/KGX/So | N/A 10 in | N/A 44.094 in1120 mm | N/A 63.661 in1617 mm | N/A 44.685 in1135 mm | |
| 62929 | N/A RF9-9-L-0-C-0-V-4-X/KGX/So | N/A 14 in | N/A 45.669 in1160 mm | N/A 66.929 in1700 mm | N/A 42.717 in1085 mm |
Unit of Measure
1