Type |
Seal Material |
Size |
Core Products |
|---|---|---|---|---|---|
| 2203812 | N/A DBH-6-2-304S-4F-E-1 | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 2 | |
| 2565557 | N/A DBH22304S2FE1 (Bag Filter Housing) | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 2 | |
| 7608798 | N/A DBH11304S2FV0, Bag Housing | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 1 | |
| 7630239 | N/A DBH22304S3FE1, Bag Housing | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 2 | |
| 7634095 | N/A DBH42304S6FE1, Bag Housing | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 2 | |
| 7636406 | N/A DBH22304S25NE1, Bag Housing | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 2 | |
| 7637991 | N/A DBH22304S4FE1, Bag Housing | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 2 | |
| 7638796 | N/A DBH62304S6FE1, Bag Housing | N/A Stainless Steel Bag Housing | N/A 304 Stainless Steel | N/A Size 2 |
Unit of Measure
1