PEF_PPF.jpg
Unit of Measure
1 2 3 

Part Number

Model Code Description

Type

Size

Material

Core Products

7631448 N/A PEF50P2PW, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7628538 N/A PEF50P2SH, Bag Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7633238 N/A PEF5P1PH, Bag Element N/A Bag Element N/A Size 1 N/A Polyester Felt
7631450 N/A PEF5P2P0, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7618974 N/A PEF5P2PW, Element N/A Bag Element N/A Size 2 N/A Polyester Felt
7635558 N/A PEF150P2PH, 150 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7618957 N/A PEF100P1DS0, 100 Micron, Poly Felt, Bag N/A Bag Element N/A Size 1 N/A Polyester Felt
2201966 N/A PEF50P1PH (50 Micron Bag) N/A Bag Element N/A Size 1 N/A Polyester Felt
7634408 N/A PEF100P2SSH, 100 Micron, Size 2, Polyfelt, SSH N/A Bag Element N/A Size 2 N/A Polyester Felt
7618959 N/A PEF10P3SS0, 50 Micron, Size 3, Polyfelt, Bag N/A Bag Element N/A Size 3 N/A Polyester Felt
7639789 N/A PEF10PEM2SH, 10 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7631444 N/A PEF15P2PH, 15 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7639355 N/A PEF200P1PH, 200 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 1 N/A Polyester Felt
2203813 N/A PEF-5-P-2-SS-0 N/A Bag Element N/A Size 2 N/A Polyester Felt
7618963 N/A PEF200P2SSH, 200 Micron, Size 2 SS, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7618964 N/A PEF200P8SSH, Bag Filter N/A Bag Element N/A Size 8 N/A Polyester Felt
7631446 N/A PEF25P2PH, 25 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7628690 N/A PEF25P2SSH, 25 Micron, Size 2, SS, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7639613 N/A PEF25P9SH, 25 Micron, Size 9, Polyfelt N/A Bag Element N/A Size 9 N/A Polyester Felt
7640579 N/A PEF30P1SH, 30 Micron, Size 1, STL Flange N/A Bag Element N/A Size 1 N/A Polyester Felt
7618970 N/A PEF3P1SH, 3 Micron, Size 1, Polyfelt, Bag N/A Bag Element N/A Size 1 N/A Polyester Felt
7634328 N/A PEF50P2PH, 50 Micron, Size 2, Polyfelt Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7628691 N/A PEF50P2SSH, 50 Micron, Size 2, SS, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7631449 N/A PEF50PEM2SH, 50 Micron Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
7618973 N/A PEF5P2PH, 5 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polyester Felt
Unit of Measure
1 2 3