PFM.jpg
Unit of Measure
1 

Part Number

Model Code Description

Size

Width

Height

Depth

Core Products

1345360 N/A PFM-1-G-0-V-0-0/SZ-1-25-D-V N/A N/A N/A N/A
62885 N/A PFM-0-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 4.173 in106 mm N/A 5.472 in139 mm N/A 2.992 in76 mm
62886 N/A PFM-1-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 4.173 in106 mm N/A 9.291 in236 mm N/A 2.992 in76 mm
62887 N/A PFM-2-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 4.173 in106 mm N/A 15.669 in398 mm N/A 2.992 in76 mm
62888 N/A PFM-3-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 4.173 in106 mm N/A 28.465 in723 mm N/A 2.992 in76 mm
62889 N/A PFMD-0-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 12.598 in320 mm N/A 12.953 in329 mm N/A 2.992 in76 mm
62890 N/A PFMD-1-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 12.598 in320 mm N/A 16.890 in429 mm N/A 2.992 in76 mm
62891 N/A PFMD-2-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 12.598 in320 mm N/A 23.189 in589 mm N/A 2.992 in76 mm
62892 N/A PFMD-3-G-0-V-X-X/SZ-10-M-V N/A 1 in N/A 12.598 in320 mm N/A 35.984 in914 mm N/A 2.992 in76 mm
Unit of Measure
1