PEF_PPF.jpg
Unit of Measure
1 2 

Part Number

Model Code Description

Type

Size

Material

Core Products

7638703 N/A PPF100P2PH, Polyfelt, 100 Micron, Size 2, PL. Hand N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619344 N/A PPF100P2PO, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619345 N/A PPF100P2PW, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619346 N/A PPF10P1PW, Element N/A Bag Element N/A Size 1 N/A Polypropylene Felt
7634413 N/A PPF10P1SSH, PP Felt, 10 Micron, Size 1, SSH N/A Bag Element N/A Size 1 N/A Polypropylene Felt
7619347 N/A PPF10P1SWH, Element N/A Bag Element N/A Size 1 N/A Polypropylene Felt
2565558 N/A PPF25P2SSH (Bag Filter 25 Micron) N/A Bag Element N/A Size 2 N/A Polypropylene Felt
2565559 N/A PPF50P2SSH (Bag Filter 50 Micron) N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619348 N/A PPF10P2P0, 25 Micron, Size 2, Polyglaze, Bag N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7631457 N/A PPF10P2PW, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619349 N/A PPF10P2PWG2727, 10 Micron, 7 in. Diameter, P2P Flange, Bag N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619350 N/A PPF15P2P0, 15 Micron, Size 2, Polyglaze, Bag N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7601687 N/A PPF1OP1SH, Element, 10 Micron, with SS BND N/A Bag Element N/A Size 1 N/A Polypropylene Felt
7631458 N/A PPF1P1S0, Element N/A Bag Element N/A Size 1 N/A Polypropylene Felt
7619351 N/A PPF1P2P0, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619352 N/A PPF1P2PW, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619353 N/A PPF1P3P, 1 Micron, Size 3, Bag N/A Bag Element N/A Size 3 N/A Polypropylene Felt
7619354 N/A PPF200P2PW, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7631459 N/A PPF25P2P0, 25 Micron, Size 1, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619355 N/A PPF25P2P0, 25 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7631460 N/A PPF25P2PW, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7631461 N/A PPF3P2P0, 3 Micron, Size 2, Polyfelt, Bag N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7619356 N/A PPF50P1SWH, Element N/A Bag Element N/A Size 1 N/A Polypropylene Felt
7631462 N/A PPF50P2P0, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
7631463 N/A PPF50P2PW, Element N/A Bag Element N/A Size 2 N/A Polypropylene Felt
Unit of Measure
1 2