The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.

BallValves_SandIsolation_KHZ
Unit of Measure
1 

Part Number

Model Code Description

Body Material

Overall Length

Overall Width

Overall Height

Core Products

4583754 N/A KHZ-DN06-CETOP-1112-09X-A-PABT*UNC N/A Carbon Steel N/A 3.91 in99.3 mm N/A 1.89 in48 mm N/A 3.01 in76.5 mm
4583870 N/A KHZ-DN10-CETOP-1112-09X-A-PABT*UNC N/A Carbon Steel N/A 5.63 in143 mm N/A 2.76 in70 mm N/A 4.35 in110.5 mm
4583871 N/A KHZ-DN10-CETOP-1112-09X-A-PABTY*UNC N/A Carbon Steel N/A 5.63 in143 mm N/A 2.76 in70 mm N/A 4.35 in110.5 mm
Unit of Measure
1