BallValves_SparePrts
Unit of Measure
1 2 

Part Number

Type

Model Code Description

Core Products

2055711 N/A Ball Valve N/A LOCKING DEVICE KHM-32/40/50
2061170 N/A Ball Valve N/A LOCKING DEVICE KHB/M/P/F3/6 - 16
2061171 N/A Ball Valve N/A LOCKING DEVICE KHB/M/P/F3/6 - 20/25
2061177 N/A Ball Valve N/A LOCKING DEVICE KHB3K-20/25
2063434 N/A Ball Valve N/A LOCKING DEVICE KHP, KHF3/6 - 32/40/50
2064267 N/A Ball Valve N/A HANDLE KIT OFS STL SW14
2064268 N/A Ball Valve N/A HANDLE KIT OFS STL SW17 16X
270099 N/A Ball Valve N/A HANDLE STR AL SW09 01X/11X
270100 N/A Ball Valve N/A HANDLE STR AL SW12
270101 N/A Ball Valve N/A HANDLE STR AL SW14
270311 N/A Ball Valve N/A HANDLE STR AL SW17
270382 N/A Ball Valve N/A HANDLE OFS AL SW14
270383 N/A Ball Valve N/A HANDLE OFS AL SW17
271423 N/A Ball Valve N/A HANDLE OFS AL SW09 02X/12X
275036 N/A Ball Valve N/A HANDLE OFS STL SW12
282976 N/A Ball Valve N/A HANDLE OFS STL SW14
556352 N/A Ball Valve N/A HANDLE OFS ZINC SW09 04X/14X 108mm
2061471 N/A Ball Valve N/A SEAL KIT KHB-20F3/F6-XX14
2061472 N/A Ball Valve N/A SEAL KIT KHB-25NPT/SAE-XX14
2061482 N/A Ball Valve N/A SEAL KIT KHM-40NPT/SAE-XX14
2061483 N/A Ball Valve N/A SEAL KIT KHM-40F3/F6-XX14
2061485 N/A Ball Valve N/A SEAL KIT KHM-50F3/F6-XX14
2061486 N/A Ball Valve N/A SEAL KIT KHP/KHP3K-10-XX14
2061510 N/A Ball Valve N/A MTG KIT ACT KHB-20 EDA25
2061511 N/A Ball Valve N/A MTG KIT ACT KHB-25 ED100/EL100-350
Unit of Measure
1 2