
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Part Number |
Model Code Description |
Connection Type |
Connection Size |
Port Size |
Operating Pressure [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 3663215 | N/A KHB-16F3-1114X-09X-A | N/A SAE | N/A F3 | N/A 16 | N/A 5000 psi | |
| 2072524 | N/A KHB-16F3-1114X-12X-A | N/A SAE | N/A F3 | N/A 16 | N/A 5000 psi | |
| 2072430 | N/A KHB-16F3-1114X-12X-A-L | N/A SAE | N/A F3 | N/A 16 | N/A 5000 psi | |
| 2075962 | N/A KHB-16F3-1114X-16X-A | N/A SAE | N/A F3 | N/A 16 | N/A 5000 psi | |
| 2073669 | N/A KHB-16F3-1114X-16X-A-L | N/A SAE | N/A F3 | N/A 16 | N/A 5000 psi | |
| 3664246 | N/A KHB-16F6-1114X-09X-A-6000 | N/A SAE | N/A F6 | N/A 16 | N/A 6000 psi | |
| 2072525 | N/A KHB-16F6-1114X-12X-A | N/A SAE | N/A F6 | N/A 16 | N/A 6000 psi | |
| 2072436 | N/A KHB-16F6-1114X-12X-A-L | N/A SAE | N/A F6 | N/A 16 | N/A 6000 psi | |
| 2076100 | N/A KHB-16F6-1114X-16X-A | N/A SAE | N/A F6 | N/A 16 | N/A 6000 psi | |
| 2075186 | N/A KHB-16F6-1114X-16X-A-L | N/A SAE | N/A F6 | N/A 16 | N/A 6000 psi | |
| 2065551 | N/A KHB-16NPT-1112-11X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2079544 | N/A KHB-16NPT-1112-11X-A-L | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2065119 | N/A KHB-16NPT-1112-12X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 3663146 | N/A KHB-16NPT-1114-09X-A-6000 | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2060282 | N/A KHB-16NPT-1114-11X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2061185 | N/A KHB-16NPT-1114-11X-A-L | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2070950 | N/A KHB-16NPT-1114-12X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2080370 | N/A KHB-16NPT-1114-12X-A-L | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2064263 | N/A KHB-16NPT-1114-16X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2066858 | N/A KHB-16NPT-1114-16X-A-L | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2063124 | N/A KHB-16NPT-1115-11X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2085441 | N/A KHB-16NPT-1115-11X-A-L | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2067549 | N/A KHB-16NPT-1133-11X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 1500 psi | |
| 2066145 | N/A KHB-16NPT-1134-09X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi | |
| 2064564 | N/A KHB-16NPT-1134-11X-A | N/A NPT | N/A 1/2 NPT | N/A 16 | N/A 6000 psi |