For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.

Flat Straps
Unit of Measure
1 

Part Number

Model Code Description

Strap Width

Strap Thickness

Strap Length

Diameter [Min]

Diameter [Max]

Core Products

3183049 N/A HRGBLPU 25 A1 151 ST N/A 25 mm N/A 1 mm N/A 17.9 in455 mm N/A 7.1 in181 mm N/A 7.8 in198 mm
3288207 N/A HRGBLPU 25 A1 160 ST N/A 25 mm N/A 1 mm N/A 19 in483 mm N/A 7.6 in194 mm N/A 8.3 in210 mm
444665 N/A HRGBLPU 25 A1 178 ST N/A 25 mm N/A 1 mm N/A 21.2 in539 mm N/A 8.4 in214 mm N/A 9.1 in232 mm
3408567 N/A HRGBLPU 25 A1 214 ST N/A 25 mm N/A 1 mm N/A 25.6 in651 mm N/A 10.2 in259 mm N/A 10.9 in276 mm
3238245 N/A HRGBLPU 25 A1 223 ST N/A 25 mm N/A 1 mm N/A 26.7 in679 mm N/A 10.6 in269 mm N/A 11.3 in287 mm
443312 N/A HRGBLPU 25 B1 295 ST N/A 25 mm N/A 1 mm N/A 35.6 in905 mm N/A 14 in356 mm N/A 14.7 in374 mm
3672219 N/A HRGBLPU 25 B1 343 ST N/A 25 mm N/A 1 mm N/A N/A N/A 17.3 in440 mm
3039451 N/A HRGBLPU 25 B1 430 ST N/A 25 mm N/A 1 mm N/A N/A N/A 21.3 in541 mm
4085113 N/A HRGBLPU 25 B1 64 A2 N/A 25 mm N/A 1 mm N/A 7.4 in187 mm N/A 3 in76 mm N/A 4.1 in104 mm
3775078 N/A HRGBLPU 25 B1 78 ST N/A 25 mm N/A 1 mm N/A N/A N/A 4.1 in104 mm
444368 N/A HRGBLPU 25 B1 94 ST N/A 25 mm N/A 1 mm N/A 11 in279 mm N/A 4.4 in112 mm N/A 17.3 in440 mm
3174229 N/A HRGBLPU 30 B1 116 ST N/A 30 mm N/A 1 mm N/A 13.5 in342 mm N/A 5.4 in138 mm N/A 19.7 in501 mm
3138699 N/A HRGBLPU 30 B1 178 ST N/A 30 mm N/A 1 mm N/A 21.2 in539 mm N/A 8.4 in214 mm N/A 22.5 in572 mm
3707273 N/A HRGBLPU 30 E1 152 ST N/A 30 mm N/A 1 mm N/A 17.9 in454 mm N/A 7.1 in181 mm N/A 8.1 in205 mm
3042901 N/A HRGBLPU25A1 236-254/196ST N/A 25 mm N/A 1 mm N/A 23.3 in591 mm N/A 9.3 in236 mm N/A 10 in254 mm
Unit of Measure
1