Model Code |
Description |
Filter Rating |
Height |
Core Products |
|---|---|---|---|---|---|
| 3829783 | N/A 1.25.40 D 05 ON/DF /-V | N/A Replacement Element for Pall HFU640GF060H13 | N/A 5 µm | N/A 40 in1016 mm | |
| 3877700 | N/A 1.25.40 D 10 ON/DF /-V | N/A Replacement Element for Pall HFU640GF100H13 | N/A 10 µm | N/A 40 in1016 mm | |
| 3882380 | N/A 1.25.40 D 20 ON/DF /-V | N/A Replacement Element for Pall HFU640GF200H13 | N/A 20 µm | N/A 40 in1016 mm | |
| 3828184 | N/A 1.25.60 D 05 ON/DF /-V | N/A Replacement Element for Pall HFU660GF060H13 | N/A 5 µm | N/A 60 in1524 mm | |
| 3877699 | N/A 1.25.60 D 19 ON/DF /-V | N/A Replacement Element for Pall HFU660GF100H13 | N/A 19 µm | N/A 60 in1524 mm | |
| 3952283 | N/A 1.25.60 D 20 ON/DF /-V | N/A Replacement Element for Pall HFU660GF200H13 | N/A 20 µm | N/A 60 in1524 mm | |
| 3875491 | N/A 1.32.20 D Z ON/DC /-V | N/A Replacement Element for Pall LCS2H1AH | N/A | N/A 20 in508 mm | |
| 3875488 | N/A 1.32.40 D Z ON/DC /-V | N/A Replacement Element for Pall LCS4H1AH | N/A | N/A 40 in1016 mm | |
| 3875110 | N/A 1.33.20 D Z ON/DS /-V | N/A Replacement Element for Pall LSS2F2H | N/A | N/A 20 in508 mm | |
| 3872179 | N/A 15.01.29 D 05 ON/DF /-V | N/A Replacement Element for Velcon DFO-629PLF6 | N/A 5 µm | N/A 29 in737 mm | |
| 3907748 | N/A 15.03.44 D Z ON/DC /-V | N/A Replacement Element for Velcon I-6444 TB | N/A | N/A 44 in1118 mm | |
| 3907750 | N/A 15.04.29 D Z ON/DS /-V | N/A Replacement Element for Velcon SO-629PLF3 | N/A | N/A 29 in737 mm | |
| 3866983 | N/A 4.15.28 D 05 ON/DF /-V | N/A Replacement Element for Parker HFS-28605-S | N/A 5 µm | N/A 28 in711 mm | |
| 3907751 | N/A 4.17.43 D Z ON/DC /-V | N/A Replacement Element for Parker HCP-43601-TB | N/A | N/A 43 in1092 mm | |
| 3907752 | N/A 4.18.33 D Z ON/DS /-V | N/A Replacement Element for Parker HSP-33605-S | N/A | N/A 33 in838 mm | |
| 3907754 | N/A 45.01.33 D Z ON/DC /-V | N/A Replacement Element for Faudi A.4-842 | N/A | N/A 33 in838 mm | |
| 3907753 | N/A 45.02.40 D Z ON/DS /-V | N/A Replacement Element for Faudi 60.644-1012 | N/A | N/A 40 in1016 mm |
Unit of Measure
1