FuelFil_BetterFitElem_Bulk.jpg
Unit of Measure
1 

Part Number

Model Code

Description

Filter Rating

Height

Core Products

3829783 N/A 1.25.40 D 05 ON/DF /-V N/A Replacement Element for Pall HFU640GF060H13 N/A 5 µm N/A 40 in1016 mm
3877700 N/A 1.25.40 D 10 ON/DF /-V N/A Replacement Element for Pall HFU640GF100H13 N/A 10 µm N/A 40 in1016 mm
3882380 N/A 1.25.40 D 20 ON/DF /-V N/A Replacement Element for Pall HFU640GF200H13 N/A 20 µm N/A 40 in1016 mm
3828184 N/A 1.25.60 D 05 ON/DF /-V N/A Replacement Element for Pall HFU660GF060H13 N/A 5 µm N/A 60 in1524 mm
3877699 N/A 1.25.60 D 19 ON/DF /-V N/A Replacement Element for Pall HFU660GF100H13 N/A 19 µm N/A 60 in1524 mm
3952283 N/A 1.25.60 D 20 ON/DF /-V N/A Replacement Element for Pall HFU660GF200H13 N/A 20 µm N/A 60 in1524 mm
3875491 N/A 1.32.20 D Z ON/DC /-V N/A Replacement Element for Pall LCS2H1AH N/A N/A 20 in508 mm
3875488 N/A 1.32.40 D Z ON/DC /-V N/A Replacement Element for Pall LCS4H1AH N/A N/A 40 in1016 mm
3875110 N/A 1.33.20 D Z ON/DS /-V N/A Replacement Element for Pall LSS2F2H N/A N/A 20 in508 mm
3872179 N/A 15.01.29 D 05 ON/DF /-V N/A Replacement Element for Velcon DFO-629PLF6 N/A 5 µm N/A 29 in737 mm
3907748 N/A 15.03.44 D Z ON/DC /-V N/A Replacement Element for Velcon I-6444 TB N/A N/A 44 in1118 mm
3907750 N/A 15.04.29 D Z ON/DS /-V N/A Replacement Element for Velcon SO-629PLF3 N/A N/A 29 in737 mm
3866983 N/A 4.15.28 D 05 ON/DF /-V N/A Replacement Element for Parker HFS-28605-S N/A 5 µm N/A 28 in711 mm
3907751 N/A 4.17.43 D Z ON/DC /-V N/A Replacement Element for Parker HCP-43601-TB N/A N/A 43 in1092 mm
3907752 N/A 4.18.33 D Z ON/DS /-V N/A Replacement Element for Parker HSP-33605-S N/A N/A 33 in838 mm
3907754 N/A 45.01.33 D Z ON/DC /-V N/A Replacement Element for Faudi A.4-842 N/A N/A 33 in838 mm
3907753 N/A 45.02.40 D Z ON/DS /-V N/A Replacement Element for Faudi 60.644-1012 N/A N/A 40 in1016 mm
Unit of Measure
1