FuelFil_BetterfitCNGElem_ParkrJ.jpg
Unit of Measure
1 

Part Number

Model Code

Description

Filter Rating

Height

Core Products

2214160 N/A 4.25.05 D 0.01 ZC N/A Replacement Element for Parker Finite® 4CJBK N/A 0.01 µm N/A 8.7 in221 mm
2214161 N/A 4.25.05 D 001 ZC N/A Replacement Element for Parker Finite® 10CJBK N/A 0.5 µm N/A 8.7 in221 mm
2214162 N/A 4.25.05 D 100 MC N/A Replacement Element for Parker Finite® WSJBK N/A 100 µm N/A 8.7 in221 mm
2214163 N/A 4.26.07 D 0.01 ZC N/A Replacement Element for Parker Finite® 4CJCK N/A 0.01 µm N/A 9.7 in246 mm
2214164 N/A 4.26.07 D 001 ZC N/A Replacement Element for Parker Finite® 10CJCK N/A 0.5 µm N/A 9.7 in246 mm
2214165 N/A 4.26.07 D 100 MC N/A Replacement Element for Parker Finite® WSJCK N/A 100 µm N/A 9.7 in246 mm
2214166 N/A 4.27.10 D 0.01 ZC N/A Replacement Element for Parker Finite® 4CJDK N/A 0.01 µm N/A 12.7 in323 mm
2214167 N/A 4.27.10 D 001 ZC N/A Replacement Element for Parker Finite® 10CJDK N/A 0.5 µm N/A 12.7 in323 mm
2214168 N/A 4.27.10 D 100 MC N/A Replacement Element for Parker Finite® WSJDK N/A 100 µm N/A 12.7 in323 mm
2214169 N/A 4.27.14 D 0.01 ZC N/A Replacement Element for Parker Finite® 4CJEK N/A 0.01 µm N/A 16.6 in422 mm
2214170 N/A 4.27.14 D 001 ZC N/A Replacement Element for Parker Finite® 10CJEK N/A 0.5 µm N/A 16.6 in422 mm
2214171 N/A 4.27.14 D 100 MC N/A Replacement Element for Parker Finite® WSJEK N/A 100 µm N/A 16.6 in422 mm
Unit of Measure
1