Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators.
Accum_Bladder_SB600
Unit of Measure
1 2 3 

Part Number

Model Code Description

Connection Size

Volume Capacity

Diameter

Height

Core Products

2054189 N/A SB600-4A1/112S-345C N/A 1 5/8-12 UN (SAE-20) N/A 1 gal4 L N/A 6.8 in174 mm N/A 16.30 in415 mm
2054275 N/A SB600-20A1/112S-345C N/A 1 7/8-12 UN (SAE-24) N/A 5 gal20 L N/A 9.7 in247 mm N/A 35.00 in888 mm
2054276 N/A SB600-10A1/112S-345C N/A 1 7/8-12 UN (SAE-24) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2054277 N/A SB600-32A1/112S-345C N/A 1 7/8-12 UN (SAE-24) N/A 10 gal32 L N/A 9.7 in247 mm N/A 55.2 in1402 mm
2054278 N/A SB600-54A1/112S-345C N/A 1 7/8-12 UN (SAE-24) N/A 15 gal54 L N/A 9.7 in247 mm N/A 78.8 in2002 mm
2054307 N/A SB600-10A1/112S-345A N/A G2 in. (ISO 228) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2054441 N/A SB600-54F1/112S-345F N/A SAE 1 1/2 in. (Code 62) N/A 15 gal54 L N/A 9.7 in247 mm N/A 78.8 in2002 mm
2054442 N/A SB600-32F1/112S-345F N/A SAE 1 1/2 in. (Code 62) N/A 10 gal32 L N/A 9.7 in247 mm N/A 55.2 in1402 mm
2055261 N/A SB600-20A1/112S-345A N/A G2 in. (ISO 228) N/A 5 gal20 L N/A 9.7 in247 mm N/A 35.00 in888 mm
2058395 N/A SB600-54A1/112S-345A N/A G2 in. (ISO 228) N/A 15 gal54 L N/A 9.7 in247 mm N/A 78.8 in2002 mm
2074057 N/A SB600-20A2/112S-345A (TYPE 1: 7/8-14) N/A G2 in. (ISO 228) N/A 10 gal20 L N/A 9.7 in247 mm N/A 35.00 in888 mm
2093123 N/A SB600-10A1/002S1-345C N/A 1 7/8-12 UN (SAE-24) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2055093 N/A SB600-10A1/002S-345C N/A 1 7/8-12 UN (SAE-24) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2054323 N/A SB600-10A1/113S-345C N/A 1 7/8-12 UN (SAE-24) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2054324 N/A SB600-10A1/114S-345C N/A 1 7/8-12 UN (SAE-24) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2201355 N/A SB600-10A1/116S-345A N/A G2 in. (ISO 228) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2054325 N/A SB600-10A1/116S-345C N/A 1 7/8-12 UN (SAE-24) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2081772 N/A SB600-10A1/312S-414C N/A 1 7/8-12 UN (SAE-24) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2089028 N/A SB600-10F1/002S-345F N/A SAE 1 1/2 in. (Code 62) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2054448 N/A SB600-10F1/112S-345F N/A SAE 1 1/2 in. (Code 62) N/A 2.5 gal10 L N/A 9.7 in247 mm N/A 22.40 in568 mm
2054911 N/A SB600-1A1/002S-345C N/A 1 5/8-12 UN (SAE-20) N/A .25 gal1 L N/A 4.8 in122 mm N/A 13.2 in335 mm
2055123 N/A SB600-1A1/112S-345A N/A G 1 1/4 BSPP N/A .25 gal1 L N/A 4.8 in122 mm N/A 13.2 in335 mm
2054188 N/A SB600-1A1/112S-345C N/A 1 5/8-12 UN (SAE-20) N/A .25 gal1 L N/A 4.8 in122 mm N/A 13.2 in335 mm
2054347 N/A SB600-1A1/113S-345C N/A 1 5/8-12 UN (SAE-20) N/A .25 gal1 L N/A 4.8 in122 mm N/A 13.2 in335 mm
2054348 N/A SB600-1A1/114S-345C N/A 1 5/8-12 UN (SAE-20) N/A .25 gal1 L N/A 4.8 in122 mm N/A 13.2 in335 mm
Unit of Measure
1 2 3