Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators.
Accum_Bladder_spareparts
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Size

Material

Operating Temperature [Min]

Core Products

2054283 N/A Seal Kit SB600 10-54L Buna N/A Buna N/A 10 to 54 L N/A Buna N/A 5 ºF
2054447 N/A Repair Kit 54L HF Buna (M50) N/A Buna N/A 54 L N/A Buna N/A 5 ºF
2054521 N/A Repair Kit 20L Buna with B.U.RING N/A Buna N/A 20 L N/A Buna N/A 5 ºF
2054545 N/A Spanner Wrench 68-100 MM N/A N/A 68 to 100 mm N/A N/A
2054558 N/A Name Plate - 4-6L Aluminum N/A N/A 4 to 6 L N/A N/A
2054560 N/A Name Plate - 10-54L Aluminum (22.5) N/A N/A 10 to 54 L N/A Aluminum N/A
2054572 N/A Repair Kit 50/54L Buna (M50)A2(G3/4) Type 2 N/A N/A 50 L54 L N/A Aluminum N/A 5 ºF
2054668 N/A Lock Nut (Gas Side) SYN COAT N/A N/A N/A Synthetically Coated Carbon Steel N/A
2054677 N/A Repair Kit 6L Buna N/A Buna N/A 6 L N/A Buna N/A 5 ºF
2054962 N/A Repair Kit 1L SB600 LT Buna N/A Buna N/A 1 L N/A Low Temperature Buna N/A -40 ºF
2055134 N/A Fluid Port 10-54L 2 SAE CODE 61 N/A N/A 2 in. Code 61 SAE Flange N/A Carbon Steel N/A
2062823 N/A Repair Kit 10L TR Buna N/A Buna N/A 10 L N/A Buna N/A 5 ºF
2071207 N/A Repair Kit 4L Buna (Hydac-Vulcanized) N/A Buna N/A 4 L N/A Buna N/A 5 ºF
2072125 N/A Repair Kit 54L Buna (Hydac-Vulcanized) N/A Buna N/A 54 L N/A Buna N/A 5 ºF
235265 N/A Lock Nut (Grooved) 10-54L N/A N/A 10 to 54 L N/A Carbon Steel N/A
235280 N/A Spacer Ring 10-54L N/A N/A 10 to 54 L N/A N/A
235283 N/A Lock Nut (Gas Side) N/A N/A N/A Carbon Steel N/A
236046 N/A Bladder Kit 4L Buna N/A Buna N/A 4 L N/A Buna N/A 5 ºF
237977 N/A Valve Seal Cap, 7/8-14UNF N/A N/A 7/8-14 UNF N/A N/A
238848 N/A Back-Up Ring SB600 10-54L N/A N/A 10 to 54 L N/A N/A
350012 N/A Fluid Port 10-54L - BSP G2 (PED) N/A N/A 10 to 54 L N/A Carbon Steel N/A
353621 N/A Seal Kit Buna SB330/400 10-50L N/A Buna N/A 10 to 54 L N/A Buna N/A 5 ºF
353630 N/A Seal Kit SB330H/400H 10-54L Buna N/A Buna N/A 10 to 54 L N/A Buna N/A 5 ºF
601255 N/A Lock Nut (Grooved) 2.5-6L (1-4L P) N/A N/A 2.5 to 6 L N/A Carbon Steel N/A
602013 N/A O-Ring 30X3-NBR-90 N/A Buna N/A 2.5 to 6 L N/A Buna N/A
Unit of Measure
1 2 3