Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators.
Accum-BladderSB330-Std
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Fluid Port Connection

Connection Size

Maximum Working Pressure

Bladder Compound

Core Products

2055224 N/A SB330-10A1/002S-210C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 210 bar3000 psi N/A Buna N (NBR)
2087571 N/A SB330-10A1/002S-210D N/A NPT (ANSI B1.2) N/A 2 in. NPT (ANSI B1.2) N/A 210 bar3000 psi N/A Buna N (NBR)
2090072 N/A SB330-10A1/112S1-210A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 210 bar3000 psi N/A Buna N (NBR)
2069479 N/A SB330-10A1/112S1-210C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 210 bar3000 psi N/A Buna N (NBR)
2093606 N/A SB330-10A1/112S1-210D N/A NPT (ANSI B1.2) N/A 2 in. NPT (ANSI B1.2) N/A 210 bar3000 psi N/A Buna N (NBR)
2093900 N/A SB330-10A1/112S1-262A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 262 bar3800 psi N/A Buna N (NBR)
2054027 N/A SB330-10A1/112S-210A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 210 bar3000 psi N/A Buna N (NBR)
2054590 N/A SB330-10A1/112S-210B N/A Metric (DIN 13) N/A G2 in. DIN 13 (M50 x 1.5) N/A 210 bar3000 psi N/A Buna N (NBR)
2054005 N/A SB330-10A1/112S-210C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 210 bar3000 psi N/A Buna N (NBR)
2054234 N/A SB330-10A1/112S-210D N/A NPT (ANSI B1.2) N/A 2 in. NPT (ANSI B1.2) N/A 210 bar3000 psi N/A Buna N (NBR)
3141237 N/A SB330-10A1/112S-262A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 262 bar3800 psi N/A Buna N (NBR)
2083395 N/A SB330-10A1/112S-262C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 262 bar3800 psi N/A Buna N (NBR)
3179090 N/A SB330-10A1/112U1-330A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 330 bar4786 psi N/A Buna N (NBR)
3881904 N/A SB330-10A1/112U-210D N/A NPT (ANSI B1.2) N/A 2 in. NPT (ANSI B1.2) N/A 210 bar3000 psi N/A Buna N (NBR)
3047172 N/A SB330-10A1/112U-330A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 330 bar4786 psi N/A Buna N (NBR)
3112515 N/A SB330-10A1/112U-330B N/A Metric (DIN 13) N/A G2 in. DIN 13 (M50 x 1.5) N/A 330 bar4786 psi N/A Buna N (NBR)
3057200 N/A SB330-10A1/112U-330C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 330 bar4786 psi N/A Buna N (NBR)
3360906 N/A SB330-10A1/112U-345A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 345 bar5000 psi N/A Buna N (NBR)
2094250 N/A SB330-10A1/113S1-210C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 210 bar3000 psi N/A Hydrin (ECO)
2050012 N/A SB330-10A1/113S-210C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 210 bar3000 psi N/A Hydrin (ECO)
3968572 N/A SB330-10A1/114S1-262C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 262 bar3800 psi N/A Butyl (IIR)
2050018 N/A SB330-10A1/114S-210C N/A SAE (ANSI B1.1) N/A 1 7/8-12 UN (SAE-24) N/A 210 bar3000 psi N/A Butyl (IIR)
2083361 N/A SB330-10A1/114S-210D N/A NPT (ANSI B1.2) N/A 2 in. NPT (ANSI B1.2) N/A 210 bar3000 psi N/A Butyl (IIR)
2201318 N/A SB330-10A1/114S-262A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 262 bar3800 psi N/A Butyl (IIR)
3118469 N/A SB330-10A1/114U-330A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A G2 in. (ISO 228) N/A 330 bar4786 psi N/A Butyl (IIR)
Unit of Measure
1 2 3 4 5 »