Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators. The top repairable accumulator permits service and maintenance of the bladder without removing the accumulator from the hydraulic system.
Accum_Bladder_SB330TR
Unit of Measure
1 2 

Part Number

Model Code Description

Fluid Port Connection

Maximum Working Pressure

Effective Gas Volume

Dimension A

Core Products

2089640 N/A SB330TR-10A1/112S1-210A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2099588 N/A SB330TR-10A1/112S1-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2207520 N/A SB330TR-10A1/112S1-248A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A 248 bar3600 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2088567 N/A SB330TR-10A1/112S-210A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2089035 N/A SB330TR-10A1/112S-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2089036 N/A SB330TR-10A1/112S-210D N/A NPT (ANSI B1.2) N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2089037 N/A SB330TR-10A1/113S-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2089038 N/A SB330TR-10A1/116S-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2092538 N/A SB330TR-10F1/112S-210E N/A SAE Flange N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2087199 N/A SB330TR-10S11/112S-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 2.45 gal566 in³ N/A 21.3 in540 mm
2087558 N/A SB330TR-20A1/112S1-210A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2206222 N/A SB330TR-20A1/112S1-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2207519 N/A SB330TR-20A1/112S1-248A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A 248 bar3600 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2083650 N/A SB330TR-20A1/112S-210A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2081834 N/A SB330TR-20A1/112S-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2098586 N/A SB330TR-20A1/112S-248C N/A SAE (ANSI B1.1) N/A 248 bar3600 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2085809 N/A SB330TR-20A1/116S-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2082733 N/A SB330TR-20F1/112S-210E N/A SAE Flange N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2089389 N/A SB330TR-20S11/112S-210D N/A NPT (ANSI B1.2) N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2099963 N/A SB330TR-20S11/115S-210D N/A NPT (ANSI B1.2) N/A 210 bar3000 psi N/A 4.87 gal1125 in³ N/A 34.8 in883 mm
2083375 N/A SB330TR-32A1/112S1-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 9.00 gal2080 in³ N/A 55.0 in1397 mm
2085845 N/A SB330TR-32A1/112S1-210D N/A NPT (ANSI B1.2) N/A 210 bar3000 psi N/A 9.00 gal2080 in³ N/A 55.0 in1397 mm
2079388 N/A SB330TR-32A1/112S-210A N/A BSPP (ISO 228) Radial Seal Design NOT Axial N/A 210 bar3000 psi N/A 9.00 gal2080 in³ N/A 55.0 in1397 mm
2079383 N/A SB330TR-32A1/112S-210C N/A SAE (ANSI B1.1) N/A 210 bar3000 psi N/A 9.00 gal2080 in³ N/A 55.0 in1397 mm
2081830 N/A SB330TR-32A1/112S-210D N/A NPT (ANSI B1.2) N/A 210 bar3000 psi N/A 9.00 gal2080 in³ N/A 55.0 in1397 mm
Unit of Measure
1 2