
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators. The top repairable accumulator permits service and maintenance of the bladder without removing the accumulator from the hydraulic system.
Unit of Measure
1
Part Number |
Model Code Description |
Connection Size |
Volume Capacity |
Diameter |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2210714 | N/A SB600TR-10F1/112S-345F | N/A SAE 1 1/2 in. (Code 62) | N/A 2.5 gal10 L | N/A 9.7 in247 mm | N/A 20.9 in532 mm | |
| 2079075 | N/A SB600TR-20A1/002S-345C | N/A 1 7/8 in.-12 UN (SAE-24) | N/A 5 gal20 L | N/A 9.7 in247 mm | N/A 33.5 in851 mm | |
| 2065279 | N/A SB600TR-20A1/112S-345C | N/A 1 7/8 in.-12 UN (SAE-24) | N/A 5 gal20 L | N/A 9.7 in247 mm | N/A 33.5 in851 mm | |
| 2074837 | N/A SB600TR-20F1/112S-345F | N/A SAE 1 1/2 in. (Code 62) | N/A 5 gal20 L | N/A 9.7 in247 mm | N/A 33.5 in851 mm | |
| 2089956 | N/A SB600TR-20S11/112S-414D(1 1/4 NPT) | N/A 1 1/4 in. NPT | N/A 5 gal20 L | N/A 9.7 in247 mm | N/A 33.5 in851 mm | |
| 2065280 | N/A SB600TR-32A1/112S-345C | N/A 1 7/8 in.-12 UN (SAE-24) | N/A 10 gal32 L | N/A 9.7 in247 mm | N/A 53.7 in1364 mm | |
| 2069465 | N/A SB600TR-32F1/112S1-345F | N/A SAE 1 1/2 in. Code 62 | N/A 10 gal32 L | N/A 9.7 in247 mm | N/A 53.7 in1364 mm | |
| 2071315 | N/A SB600TR-32F1/112S-345F | N/A SAE 1 1/2 in. (Code 62) | N/A 10 gal32 L | N/A 9.7 in247 mm | N/A 53.7 in1364 mm | |
| 2065281 | N/A SB600TR-54A1/112S-345C | N/A 1 7/8 in.-12 UN (SAE-24) | N/A 15 gal54 L | N/A 9.7 in247 mm | N/A 77.3 in1964 mm | |
| 2071518 | N/A SB600TR-54F1/112S-345F | N/A SAE 1 1/2 in. (Code 62) | N/A 15 gal54 L | N/A 9.7 in247 mm | N/A 77.3 in1964 mm | |
| 2089629 | N/A SB600TR-54F11/312S-414H | N/A SAE 1 in. (Code 62) | N/A 15 gal54 L | N/A 9.7 in247 mm | N/A 77.3 in1964 mm |
Unit of Measure
1