The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.

BreathersBDE
Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Maximum Flow Rate

Optimum Air Flow Rate

Connection Type

Connection Size

Diameter

Length

Core Products

1320364 N/A BDE 1000 F 2 UBM 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
1311813 N/A BDE 1000 F 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
1320570 N/A BDE 1000 F 2 W 1.0 /-ELF N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
1309807 N/A BDE 1000 F 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 15.12 in384 mm
1309358 N/A BDE 1000 G 2 UBM 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1300853 N/A BDE 1000 G 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1300132 N/A BDE 1000 G 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1300846 N/A BDE 1000 G 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1321847 N/A BDE 1000 G 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread BSPP N/A 3/4 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
2566255 N/A BDE 1000 N 2 UBM 1.0/-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1310509 N/A BDE 1000 N 2 UBM 2.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1300414 N/A BDE 1000 N 2 UBM 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1300854 N/A BDE 1000 N 2 W 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1300847 N/A BDE 1000 N 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 1 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1304101 N/A BDE 1000 N 2 W 2.0 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1305061 N/A BDE 1000 N 2 W 2.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1308251 N/A BDE 1000 N 2 W 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 35 L/min N/A Thread NPT N/A 2 in. N/A 5.35 in136 mm N/A 15.12 in384 mm
1300418 N/A BDE 1000 X 2 UBM 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
1299655 N/A BDE 1000 X 2 W 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A Replacement Cartridge N/A N/A
1304481 N/A BDE 200 F 2 W 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
1306354 N/A BDE 200 F 2 W 1.0 /-ELF N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
1311300 N/A BDE 200 F 2 W 1.0 /-ELF-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
1311126 N/A BDE 200 F 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
1301740 N/A BDE 200 F 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A Flange (to DIN 24557) N/A DIN 24557/T 2 N/A 5.35 in136 mm N/A 8.86 in225 mm
1310334 N/A BDE 200 G 2 UBM 1.0 N/A 110 gpm417 L/min N/A 10 L/min N/A Thread BSPP N/A 1 in. N/A 5.35 in136 mm N/A 8.86 in225 mm
Unit of Measure
1 2 3 4