The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.

While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.

BreatherBF10
Unit of Measure
« 6 

Part Number

Model Code Description

Type of Connection

Connection Size

Filtration Rating

Maximum Flow Rate at 0.04 bar

Core Products

1279474 N/A BF P 7 G 3 UBM 3.0/-CN N/A BSPP N/A N/A 3 µm N/A 475 gpm
1277523 N/A BF BN 52 G 3 W 1.0 N/A BSPP N/A G 2 1/2 BSPP (ISO 228, Female) N/A 3 µm N/A
1268538 N/A BF P 52 G 3 W 1.0 N/A BSPP N/A G 2 1/2 BSPP (ISO 228, Female) N/A 3 µm N/A
2080371 N/A ELF P 3 F 10 W 1.0/-SO169H3.5" N/A Flanged Connection to DIN 24557/T2 N/A N/A 10 µm N/A 230 gpm
1252413 N/A ELF P 7 F 3 W 1.0 /-AS N/A Flanged Connection to DIN 24557/T2 N/A N/A 3 µm N/A 230 gpm
Unit of Measure
« 6