Acces_ReservAcc_BreathPart_BL_SpinOn.jpg
Unit of Measure
1 

Part Number

Model Code Description

Connection Type

Size

Flow

Filter Rating

Core Products

1265763 N/A BLT Series Spin-On Breather N/A Weld fitting N/A 160 N/A 850 gpm3217 L/min N/A 3 µm
1265764 N/A BLT Series Spin-On Breather N/A Flanged N/A 160 N/A 850 gpm3217 L/min N/A 3 µm
2071153 N/A BLT Series Spin-On Breather N/A NPT N/A 160 N/A 850 gpm3217 L/min N/A 3 µm
2061383 N/A BL Series Spin-On Breather N/A NPT N/A 160 N/A 850 gpm3217 L/min N/A 10 µm
2062754 N/A BL Series Spin-On Breather N/A NPT N/A 160 N/A 850 gpm3217 L/min N/A 3 µm
2063060 N/A BL Series Spin-On Breather N/A NPT N/A 080 N/A 850 gpm3217 L/min N/A 10 µm
2070645 N/A BL Series Spin-On Breather N/A Flanged N/A 160 N/A 850 gpm3217 L/min N/A 11 µm
2074443 N/A BL Series Spin-On Breather N/A Flanged N/A 180 N/A 850 gpm3217 L/min N/A 12 µm
2064393 N/A BL Series Spin-On Breather N/A Flanged N/A 080 N/A 850 gpm3217 L/min N/A
2073864 N/A BL Series Spin-On Breather N/A Slip Fit N/A 160/180 N/A 850 gpm3217 L/min N/A
1265765 N/A BLT Series Replacement Element N/A N/A N/A 160 N/A 850 gpm3217 L/min N/A 3 µm
Unit of Measure
1