The BF Dry has a Fiberglass element that helps reduce the ingress of Water particulate into tanks and reservoirs. The BF 30 Oleophobic (SO902) is designed to coalesce oil mist in the breather and allow it to drip back into the tank or reservoir. The reduces the oil mist from escaping the tank through the breather and also reduces the builtup of dirt around the tank or reservoir filler.

Acces_ReservAcc_BreathPart_BF30
Unit of Measure
1 

Part Number

Model Code Description

Type

Connection Size

Length

Diameter

Core Products

2216518 N/A BF DRY 30 N 2 W 1.0/-AS N/A BF 30 Breather N/A 3/4 in. N/A 2.99 in76 mm N/A 3.27 in83 mm
2216519 N/A BF DRY 30 N 2 W 2.0/-AS N/A BF 30 Breather N/A 1 in. N/A 2.99 in76 mm N/A 3.27 in83 mm
2216520 N/A BF DRY 30 U 2 W 1.0/-AS N/A BF 30 Breather N/A SAE-12 N/A 2.99 in76 mm N/A 3.27 in83 mm
2213726 N/A BF P 30 M 3 W 1.0 /-SO902 N/A BF 30 Breather N/A M42 N/A 2.99 in76 mm N/A 3.27 in83 mm
2213724 N/A BF P 30 N 3 W 1.0 /-SO902 N/A BF 30 Breather N/A 3/4 in. N/A 2.99 in76 mm N/A 3.27 in83 mm
2213725 N/A BF P 30 N 3 W 2.0 /-SO902 N/A BF 30 Breather N/A 1 in. N/A 2.99 in76 mm N/A 3.27 in83 mm
2213723 N/A BF P 30 U 3 W 10 /-SO902 N/A BF 30 Breather N/A SAE-12 N/A 2.99 in76 mm N/A 3.27 in83 mm
Unit of Measure
1