ACE Cartridge
ACE_DCE_CartElements.jpg
Unit of Measure
1 

Part Number

Type

Size

Filter Rating

Outside Diameter

Core Products

2092188 N/A Cartridge Element N/A 10 in N/A 50 µm N/A 4.5 in
2092186 N/A Cartridge Element N/A 10 in N/A 75 µm N/A 4.5 in
7630240 N/A Cartridge Element N/A 10 in N/A 1 µm N/A 2.5 in
7630241 N/A Cartridge Element N/A 10 in N/A 5 µm N/A 2.5 in
7630242 N/A Cartridge Element N/A 10 in N/A 20 µm N/A 2.5 in
7608799 N/A Cartridge Element N/A 20 in N/A 10 µm N/A 2.5 in
7608800 N/A Cartridge Element N/A 20 in N/A 20 µm N/A 2.5 in
7604805 N/A Cartridge Element N/A 10 in N/A 10 µm N/A 2.5 in
7604806 N/A Cartridge Element N/A 10 in N/A 20 µm N/A 2.5 in
7640115 N/A Cartridge Element N/A 10 in N/A 75 µm N/A 2.5 in
7604807 N/A Cartridge Element N/A 20 in N/A 5 µm N/A 2.5 in
7640116 N/A Cartridge Element N/A 20 in N/A 100 µm N/A 2.5 in
7640026 N/A Cartridge Element N/A 20 in N/A 30 µm N/A 2.5 in
7640117 N/A Cartridge Element N/A 20 in N/A 40 µm N/A 2.5 in
7639843 N/A Cartridge Element N/A 30 in N/A 20 µm N/A 2.5 in
7640118 N/A Cartridge Element N/A 30 in N/A 30 µm N/A 2.5 in
Unit of Measure
1