ACE Cartridge
Unit of Measure
1
Part Number |
Type |
Size |
Filter Rating |
Outside Diameter |
Core Products |
|---|---|---|---|---|---|
| 2092188 | N/A Cartridge Element | N/A 10 in | N/A 50 µm | N/A 4.5 in | |
| 2092186 | N/A Cartridge Element | N/A 10 in | N/A 75 µm | N/A 4.5 in | |
| 7630240 | N/A Cartridge Element | N/A 10 in | N/A 1 µm | N/A 2.5 in | |
| 7630241 | N/A Cartridge Element | N/A 10 in | N/A 5 µm | N/A 2.5 in | |
| 7630242 | N/A Cartridge Element | N/A 10 in | N/A 20 µm | N/A 2.5 in | |
| 7608799 | N/A Cartridge Element | N/A 20 in | N/A 10 µm | N/A 2.5 in | |
| 7608800 | N/A Cartridge Element | N/A 20 in | N/A 20 µm | N/A 2.5 in | |
| 7604805 | N/A Cartridge Element | N/A 10 in | N/A 10 µm | N/A 2.5 in | |
| 7604806 | N/A Cartridge Element | N/A 10 in | N/A 20 µm | N/A 2.5 in | |
| 7640115 | N/A Cartridge Element | N/A 10 in | N/A 75 µm | N/A 2.5 in | |
| 7604807 | N/A Cartridge Element | N/A 20 in | N/A 5 µm | N/A 2.5 in | |
| 7640116 | N/A Cartridge Element | N/A 20 in | N/A 100 µm | N/A 2.5 in | |
| 7640026 | N/A Cartridge Element | N/A 20 in | N/A 30 µm | N/A 2.5 in | |
| 7640117 | N/A Cartridge Element | N/A 20 in | N/A 40 µm | N/A 2.5 in | |
| 7639843 | N/A Cartridge Element | N/A 30 in | N/A 20 µm | N/A 2.5 in | |
| 7640118 | N/A Cartridge Element | N/A 30 in | N/A 30 µm | N/A 2.5 in |
Unit of Measure
1