A screw-in cartridge, poppet type pilot operated check valve for use as a blocking or load holding device.
CV-Check-Load_RP-CV-Poppet
Unit of Measure
1 2 

Part Number

Model Code Description

Nominal Flow

Pilot Ratio

Seal Material

Torque

Core Products

3029409 N/A RP08A-01-AB3-N-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Buna-N N/A 34 to 41 N·m25 to 30 ft·lb
3029392 N/A RP08A-01-AS6-N-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Buna-N N/A 34 to 41 N·m25 to 30 ft·lb
3029393 N/A RP08A-01-AS6-N-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Buna-N N/A 34 to 41 N·m25 to 30 ft·lb
3029394 N/A RP08A-01-AS6-NS-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Buna-N with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
3029395 N/A RP08A-01-AS6-NS-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Buna-N with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
3029396 N/A RP08A-01-AS6-V-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Viton® N/A 34 to 41 N·m25 to 30 ft·lb
3029397 N/A RP08A-01-AS6-V-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Viton® N/A 34 to 41 N·m25 to 30 ft·lb
3029398 N/A RP08A-01-AS6-VS-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Viton® with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
2593257 N/A RP08A-01-C-BNS-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Buna-N with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
561916 N/A RP08A-01-C-N-15-3 QS N/A 10 gpm38 L/min N/A 3:1 N/A Buna-N N/A 34 to 41 N·m25 to 30 ft·lb
561918 N/A RP08A-01-C-N-15-4 QS N/A 10 gpm38 L/min N/A 4:1 N/A Buna-N N/A 34 to 41 N·m25 to 30 ft·lb
3143058 N/A RP08A-01-C-N-50-3 N/A 10 gpm38 L/min N/A 3:1 N/A Buna-N N/A 34 to 41 N·m25 to 30 ft·lb
561917 N/A RP08A-01-C-NS-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Buna-N with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
561919 N/A RP08A-01-C-NS-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Buna-N with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
3010157 N/A RP08A-01-C-V-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Viton® N/A 34 to 41 N·m25 to 30 ft·lb
3010158 N/A RP08A-01-C-V-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Viton® N/A 34 to 41 N·m25 to 30 ft·lb
3010159 N/A RP08A-01-C-VS-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Viton® with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
3010160 N/A RP08A-01-C-VS-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Viton® with Sealed Piston N/A 34 to 41 N·m25 to 30 ft·lb
3029364 N/A RP08A-01-SS6-N-15-3 N/A 10 gpm38 L/min N/A 3:1 N/A Buna-N N/A 34 to 41 N·m25 to 30 ft·lb
3029369 N/A RP08A-01-SS6-V-15-4 N/A 10 gpm38 L/min N/A 4:1 N/A Viton® N/A 34 to 41 N·m25 to 30 ft·lb
2592945 N/A RP10A-01-AB4-VS-15-3 N/A 16 gpm60 L/min N/A 3:1 N/A Viton® with Sealed Piston N/A 47 to 54 N·m35 to 40 ft·lb
561206 N/A RP10A-01-C-N-15-3 QS N/A 16 gpm60 L/min N/A 3:1 N/A Buna-N N/A 47 to 54 N·m35 to 40 ft·lb
561208 N/A RP10A-01-C-N-15-4 QS N/A 16 gpm60 L/min N/A 4:1 N/A Buna-N N/A 47 to 54 N·m35 to 40 ft·lb
561207 N/A RP10A-01-C-NS-15-3 N/A 16 gpm60 L/min N/A 3:1 N/A Buna-N with Sealed Piston N/A 47 to 54 N·m35 to 40 ft·lb
561209 N/A RP10A-01-C-NS-15-4 N/A 16 gpm60 L/min N/A 4:1 N/A Buna-N with Sealed Piston N/A 47 to 54 N·m35 to 40 ft·lb
Unit of Measure
1 2