CV-Check-Load_RV-CV-Ball
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Body Material

Nominal Flow

Cracking Pressure

Core Products

2610473 N/A RV06A-01-AS4-N-05 N/A Buna-N N/A Aluminum N/A 4 gpm15 L/min N/A 0.35 bar5 psi
2610211 N/A RV06A-01-C-N-01 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 0.07 bar1 psi
2610212 N/A RV06A-01-C-N-05 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 0.35 bar5 psi
2610481 N/A RV06A-01-C-N-15 N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 1 bar15 psi
2610154 N/A RV06A-01-C-N-30 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 2.1 bar30 psi
2610459 N/A RV06A-01-C-N-70 QS N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 4.8 bar70 psi
2610507 N/A RV06A-01-C-V-01 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 0.07 bar1 psi
2610508 N/A RV06A-01-C-V-05 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 0.35 bar5 psi
2610509 N/A RV06A-01-C-V-15 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 1 bar15 psi
2610510 N/A RV06A-01-C-V-30 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 2.1 bar30 psi
2610511 N/A RV06A-01-C-V-70 N/A Viton® N/A Cartridge only N/A 4 gpm15 L/min N/A 4.8 bar70 psi
2610786 N/A RV06A-30-C-N-70 N/A Buna-N N/A Cartridge only N/A 4 gpm15 L/min N/A 4.8 bar70 psi
3028644 N/A RV08A-01-AS6-N-05 N/A Buna-N N/A Aluminum N/A 10 gpm38 L/min N/A 0.35 bar5 psi
2594326 N/A RV08A-01-AS6-N-15 N/A Buna-N N/A Aluminum N/A 10 gpm38 L/min N/A 1 bar15 psi
2594484 N/A RV08A-01-AS6-N-30 N/A Buna-N N/A Aluminum N/A 10 gpm38 L/min N/A 2.1 bar30 psi
3028648 N/A RV08A-01-AS6-V-05 N/A Viton® N/A Aluminum N/A 10 gpm38 L/min N/A 0.35 bar5 psi
2596832 N/A RV08A-01-AS6-V-30 N/A Viton® N/A Aluminum N/A 10 gpm38 L/min N/A 2.1 bar30 psi
560084 N/A RV08A-01-C-N-05 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 0.35 bar5 psi
2594633 N/A RV08A-01-C-N-10 N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 0.7 bar10 psi
560085 N/A RV08A-01-C-N-15 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 1 bar15 psi
2611085 N/A RV08A-01-C-N-25 N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 1.7 bar25 psi
560086 N/A RV08A-01-C-N-30 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 2.1 bar30 psi
560087 N/A RV08A-01-C-N-70 QS N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 5 bar70 psi
2611017 N/A RV08A-01-C-U-05 N/A N/A Cartridge only N/A 10 gpm38 L/min N/A 0.35 bar5 psi
2592507 N/A RV08A-01-C-U-15 N/A N/A Cartridge only N/A 10 gpm38 L/min N/A 1 bar15 psi
Unit of Measure
1 2 3