Seal Material |
Body Material |
Nominal Flow |
Cracking Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2610473 | N/A RV06A-01-AS4-N-05 | N/A Buna-N | N/A Aluminum | N/A 4 gpm15 L/min | N/A 0.35 bar5 psi | |
| 2610211 | N/A RV06A-01-C-N-01 QS | N/A Buna-N | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 0.07 bar1 psi | |
| 2610212 | N/A RV06A-01-C-N-05 QS | N/A Buna-N | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 0.35 bar5 psi | |
| 2610481 | N/A RV06A-01-C-N-15 | N/A Buna-N | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 1 bar15 psi | |
| 2610154 | N/A RV06A-01-C-N-30 QS | N/A Buna-N | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 2.1 bar30 psi | |
| 2610459 | N/A RV06A-01-C-N-70 QS | N/A Buna-N | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 4.8 bar70 psi | |
| 2610507 | N/A RV06A-01-C-V-01 | N/A Viton® | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 0.07 bar1 psi | |
| 2610508 | N/A RV06A-01-C-V-05 | N/A Viton® | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 0.35 bar5 psi | |
| 2610509 | N/A RV06A-01-C-V-15 | N/A Viton® | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 1 bar15 psi | |
| 2610510 | N/A RV06A-01-C-V-30 | N/A Viton® | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 2.1 bar30 psi | |
| 2610511 | N/A RV06A-01-C-V-70 | N/A Viton® | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 4.8 bar70 psi | |
| 2610786 | N/A RV06A-30-C-N-70 | N/A Buna-N | N/A Cartridge only | N/A 4 gpm15 L/min | N/A 4.8 bar70 psi | |
| 3028644 | N/A RV08A-01-AS6-N-05 | N/A Buna-N | N/A Aluminum | N/A 10 gpm38 L/min | N/A 0.35 bar5 psi | |
| 2594326 | N/A RV08A-01-AS6-N-15 | N/A Buna-N | N/A Aluminum | N/A 10 gpm38 L/min | N/A 1 bar15 psi | |
| 2594484 | N/A RV08A-01-AS6-N-30 | N/A Buna-N | N/A Aluminum | N/A 10 gpm38 L/min | N/A 2.1 bar30 psi | |
| 3028648 | N/A RV08A-01-AS6-V-05 | N/A Viton® | N/A Aluminum | N/A 10 gpm38 L/min | N/A 0.35 bar5 psi | |
| 2596832 | N/A RV08A-01-AS6-V-30 | N/A Viton® | N/A Aluminum | N/A 10 gpm38 L/min | N/A 2.1 bar30 psi | |
| 560084 | N/A RV08A-01-C-N-05 QS | N/A Buna-N | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 0.35 bar5 psi | |
| 2594633 | N/A RV08A-01-C-N-10 | N/A Buna-N | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 0.7 bar10 psi | |
| 560085 | N/A RV08A-01-C-N-15 QS | N/A Buna-N | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 1 bar15 psi | |
| 2611085 | N/A RV08A-01-C-N-25 | N/A Buna-N | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 1.7 bar25 psi | |
| 560086 | N/A RV08A-01-C-N-30 QS | N/A Buna-N | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 2.1 bar30 psi | |
| 560087 | N/A RV08A-01-C-N-70 QS | N/A Buna-N | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 5 bar70 psi | |
| 2611017 | N/A RV08A-01-C-U-05 | N/A | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 0.35 bar5 psi | |
| 2592507 | N/A RV08A-01-C-U-15 | N/A | N/A Cartridge only | N/A 10 gpm38 L/min | N/A 1 bar15 psi |