CV-Check-Load_RV-CV-Ball
Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Body Material

Nominal Flow

Cracking Pressure

Core Products

2597200 N/A RV10A-01-SS8-N-15 N/A Buna-N N/A Steel N/A 21 gpm80 L/min N/A 1 bar15 psi
2560848 N/A RV12A-01-AS12-N-05 N/A Buna-N N/A Aluminum N/A 31 gpm120 L/min N/A 0.35 bar5 psi
3047039 N/A RV12A-01-C-N-05 QS N/A Buna-N N/A Cartridge only N/A 31 gpm120 L/min N/A 0.35 bar5 psi
3047040 N/A RV12A-01-C-N-12 N/A Buna-N N/A Cartridge only N/A 31 gpm120 L/min N/A 0.8 bar12 psi
3047041 N/A RV12A-01-C-N-25 N/A Buna-N N/A Cartridge only N/A 31 gpm120 L/min N/A 1.7 bar25 psi
3047042 N/A RV12A-01-C-N-50 N/A Buna-N N/A Cartridge only N/A 31 gpm120 L/min N/A 3.5 bar50 psi
3046520 N/A RV12A-01-C-V-05 N/A Viton® N/A Cartridge only N/A 31 gpm120 L/min N/A 0.35 bar5 psi
2596493 N/A RV12A-01-SS12-V-05 N/A Viton® N/A Steel N/A 31 gpm120 L/min N/A 0.35 bar5 psi
2560849 N/A RV16A-01-AS16-N-05 N/A Buna-N N/A Aluminum N/A 44 gpm165 L/min N/A 0.35 bar5 psi
3015349 N/A RV16A-01-C-N-05 QS N/A Buna-N N/A Cartridge only N/A 44 gpm165 L/min N/A 0.35 bar5 psi
3555397 N/A RV16A-01-C-N-100 QS N/A Buna-N N/A Cartridge only N/A 44 gpm165 L/min N/A 6.9 bar100 psi
3015350 N/A RV16A-01-C-N-15 N/A Buna-N N/A Cartridge only N/A 44 gpm165 L/min N/A 1 bar15 psi
3015351 N/A RV16A-01-C-N-30 QS N/A Buna-N N/A Cartridge only N/A 44 gpm165 L/min N/A 2.1 bar30 psi
3015352 N/A RV16A-01-C-N-70 QS N/A Buna-N N/A Cartridge only N/A 44 gpm165 L/min N/A 4.8 bar70 psi
3015363 N/A RV16A-01-C-V-05 N/A Viton® N/A Cartridge only N/A 44 gpm165 L/min N/A 0.35 bar5 psi
3015364 N/A RV16A-01-C-V-15 N/A Viton® N/A Cartridge only N/A 44 gpm165 L/min N/A 1 bar15 psi
3926014 N/A RV16A-01E-C-N-05 N/A Buna-N N/A Cartridge only N/A 44 gpm165 L/min N/A 0.35 bar5 psi
Unit of Measure
1 2 3