CV-PressureReducingRelieving_DRgrp
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Seals

Adjustment Range

Nominal Flow

Valve Operator

Core Products

2593221 N/A DR08-01-AB3-N-220V N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
2593058 N/A DR08-01-AB3-N-300V N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
3038512 N/A DR08-01-AS6-N-050H N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
2595839 N/A DR08-01-AS6-N-050K N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
3029122 N/A DR08-01-AS6-N-050V N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2596750 N/A DR08-01-AS6-N-120V N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2595749 N/A DR08-01-AS6-N-120V065 N/A Buna-N N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
3046912 N/A DR08-01-AS6-N-220H N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
2598759 N/A DR08-01-AS6-N-220K N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
3029134 N/A DR08-01-AS6-N-220V N/A Buna-N N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Allen Head
3038513 N/A DR08-01-AS6-N-300H N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
2594369 N/A DR08-01-AS6-N-300K100 N/A Buna-N N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
3029135 N/A DR08-01-AS6-V-050V N/A Viton® N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2597755 N/A DR08-01-AS6-V-120V065 N/A Viton® N/A 25 to 83 bar363 to 1200 psi N/A 4 gpm15 L/min N/A Allen Head
2592117 N/A DR08-01-AS6-V-220H N/A Viton® N/A 45 to 152 bar653 to 2200 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
2594831 N/A DR08-01-C-AS6-V-050V N/A Viton® N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2592871 N/A DR08-01-C-N-050F005 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Factory Pre-Set / Non-Adjustable
2592872 N/A DR08-01-C-N-050F040 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Factory Pre-Set / Non-Adjustable
2594942 N/A DR08-01-C-N-050F050 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Factory Pre-Set / Non-Adjustable
2593197 N/A DR08-01-C-N-050F060 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Factory Pre-Set / Non-Adjustable
3038510 N/A DR08-01-C-N-050H N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Knurled Hand Knob
2595726 N/A DR08-01-C-N-050K N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head with Cover Cap
560452 N/A DR08-01-C-N-050V QS N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2599369 N/A DR08-01-C-N-050V005 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
2598053 N/A DR08-01-C-N-050V017 N/A Buna-N N/A 3.5 to 35 bar50 to 500 psi N/A 4 gpm15 L/min N/A Allen Head
Unit of Measure
1 2 3 4 5