CV-PressureReducingRelieving_DRgrp
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Seals

Adjustment Range

Nominal Flow

Valve Operator

Core Products

2599133 N/A DR08-01-SS6-V-300V N/A VitonĀ® N/A 74 to 210 bar1073 to 3000 psi N/A 4 gpm15 L/min N/A Allen Head
2599351 N/A DR10-01-AS6-N-140-V-100 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2591615 N/A DR10-01-AS8-N-070V N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2597925 N/A DR10-01-AS8-N-070V050 N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2592660 N/A DR10-01-AS8-N-140H N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Knurled Hand Knob
2591947 N/A DR10-01-AS8-N-140V N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2592132 N/A DR10-01-AS8-N-140V100 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2550618 N/A DR10-01-AS8-N-190H N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Knurled Hand Knob
2594547 N/A DR10-01-AS8-N-190V N/A Buna-N N/A 50 to 131 bar725 to 1900 psi N/A 16 gpm60 L/min N/A Allen Head
3076570 N/A DR10-01-C-N-070H N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Knurled Hand Knob
3026815 N/A DR10-01-C-N-070V QS N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2592484 N/A DR10-01-C-N-070V010 N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
3079536 N/A DR10-01-C-N-070V040 N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
3983115 N/A DR10-01-C-N-070V045 N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2598340 N/A DR10-01-C-N-070V050 N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2594273 N/A DR10-01-C-N-070V060 N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
3051307 N/A DR10-01-C-N-070V065 N/A Buna-N N/A 17 to 48 bar246 to 700 psi N/A 16 gpm60 L/min N/A Allen Head
2592193 N/A DR10-01-C-N-140H N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Knurled Hand Knob
3556362 N/A DR10-01-C-N-140K N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head with Cover Cap
2593528 N/A DR10-01-C-N-140KS125 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head with Cover Cap
3026816 N/A DR10-01-C-N-140V QS N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2599179 N/A DR10-01-C-N-140V066 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2599019 N/A DR10-01-C-N-140V075 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2592131 N/A DR10-01-C-N-140V100 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
2593291 N/A DR10-01-C-N-140V125 N/A Buna-N N/A 30 to 96 bar435 to 1400 psi N/A 16 gpm60 L/min N/A Allen Head
Unit of Measure
1 2 3 4 5