Early warning pressure devices protect the hydraulic circuit from contamination, alerting the operator that the filter element is near capacity and must be changed. The clogging indicator is typically set to trip at 1-bar (14 psid) below the filter bypass setting, to allow the operator sufficient time for element change-out. Available in visual, combo electrical/visual, as well as an extensive list of other options and certifications. A comprehensive offering of clogging indicators ensures that any application can be accommodated.
VD_HighPressTypeBVisualAutoReset
Unit of Measure
1 

Part Number

Model Code Description

Type of Indication

Trip Pressure / Range

Operating Pressure [Max]

Thread

Medium

Maximum Torque

Core Products

1316808 N/A VD13B.1 N/A Visual, Red/Green Band Automatic Reset N/A 1 bar15 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
303155 N/A VD2B.1 N/A Visual, Red/Green Band Automatic Reset N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
1296270 N/A VD2B.1/-2GC-V N/A Visual, Red/Green Band Automatic Reset N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
303167 N/A VD2B.1/-V N/A Visual, Red/Green Band Automatic Reset N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
303158 N/A VD2B.1/W N/A Visual, Red/Green Band Automatic Reset N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Water Base N/A 74 lb·ft100 N·m
1292238 N/A VD3B.1 N/A Visual, Red/Green Band Automatic Reset N/A 3 bar43 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
1310083 N/A VD3B.1/V N/A Visual, Red/Green Band Automatic Reset N/A 3 bar43 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
2551753 N/A VD5B.1/-V N/A Visual, Red/Green Band Automatic Reset N/A 5 bar72 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
303168 N/A VD5B.1/V N/A Visual, Red/Green Band Automatic Reset N/A 5 bar72 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
303171 N/A VD5B.1/-V-W N/A Visual, Red/Green Band Automatic Reset N/A 5 bar72 psi N/A 420 bar6000 psi N/A G 1/2 N/A Water Base N/A 74 lb·ft100 N·m
303159 N/A VD5B.1/-W N/A Visual, Red/Green Band Automatic Reset N/A 5 bar72 psi N/A 420 bar6000 psi N/A G 1/2 N/A Water Base N/A 74 lb·ft100 N·m
303156 N/A VD5B.1-AUTOMATIC RESET N/A Visual, Red/Green Band Automatic Reset N/A 5 bar72 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
1296930 N/A VD5BM.1 /-Z-V-W N/A Visual, Red/Green Band Manual Reset N/A 5 bar72 psi N/A 420 bar6000 psi N/A G 1/2 N/A Water Base N/A 74 lb·ft100 N·m
303157 N/A VD8B.1 N/A Visual, Red/Green Band Automatic Reset N/A 8 bar116 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
303169 N/A VD8B.1/-V N/A Visual, Red/Green Band Automatic Reset N/A 8 bar116 psi N/A 420 bar6000 psi N/A G 1/2 N/A Mineral Oil N/A 74 lb·ft100 N·m
303172 N/A VD8B.1/V-W N/A Visual, Red/Green Band Automatic Reset N/A 8 bar116 psi N/A 420 bar6000 psi N/A G 1/2 N/A Water Base N/A 74 lb·ft100 N·m
1276216 N/A PVD 1 B.1 N/A Visual, Red/Green Band Automatic Reset N/A 1 bar15 psi N/A 420 bar6000 psi N/A G 1/2 N/A Corrosive Fluid N/A 74 lb·ft100 N·m
1262744 N/A PVD2B.1 N/A Visual, Red/Green Band Automatic Reset N/A 2 bar29 psi N/A 420 bar6000 psi N/A G 1/2 N/A Corrosive Fluid N/A 74 lb·ft100 N·m
1250688 N/A PVD5B.1 N/A Visual, Red/Green Band Automatic Reset N/A 5 bar72 psi N/A 420 bar6000 psi N/A G 1/2 N/A Corrosive Fluid N/A 74 lb·ft100 N·m
Unit of Measure
1