Early warning pressure devices protect the hydraulic circuit from contamination, alerting the operator that the filter element is near capacity and must be changed. The clogging indicator is typically set to trip at 1-bar (14 psid) below the filter bypass setting, to allow the operator sufficient time for element change-out. Available in visual, combo electrical/visual, as well as an extensive list of other options and certifications. A comprehensive offering of clogging indicators ensures that any application can be accommodated.
VD: High Pressure Type C: Electrical Switch (2099774)
Unit of Measure
1 2 

Part Number

Model Code Description

Type of Indication

Trip Pressure / Range

Operating Pressure [Max]

Thread

Medium

Maximum Torque

Core Products

1275526 N/A VM0.8C.0 N/A Electrical Switch N/A 0.8 bar12 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
1294935 N/A VM0.8C.0/V N/A Electrical Switch N/A 0.8 bar12 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
1277426 N/A VM1C.0 N/A Electrical Switch N/A 1 bar15 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2085724 N/A VM1C.0/cRUus N/A Electrical Switch N/A 1 bar15 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
1277550 N/A VM1C.0/V N/A Electrical Switch N/A 1 bar15 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
1297773 N/A VM2.5C.0 N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
1308917 N/A VM2.5C.0/V N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
1295449 N/A VM2.5D.0/V-L24 N/A Visual Indicator & Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
311645 N/A VM2C.0 N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2089244 N/A VM2C.0/cRUus N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2079658 N/A VM2C.0/SI N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2551765 N/A VM2C.0/-V N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2068526 N/A VM2C.0/V N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2058371 N/A VM2C.1/T100 N/A Electrical Switch N/A 2 bar29 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
317001 N/A VM3C.0 N/A Electrical Switch N/A 3 bar43 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2205361 N/A VM3C.0/cRUus N/A Electrical Switch N/A 3 bar43 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
1277525 N/A VM3C.0/V N/A Electrical Switch N/A 3 bar43 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
306849 N/A VM5C.0 N/A Electrical Switch N/A 5 bar72 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2096475 N/A VM5C.0/cRUus N/A Electrical Switch N/A 5 bar72 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2077471 N/A VM5C.0/T100 N/A Electrical Switch N/A 5 bar72 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2551770 N/A VM5C.0/-V N/A Electrical Switch N/A 5 bar72 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
306864 N/A VM5C.0/V N/A Electrical Switch N/A 5 bar72 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2078528 N/A VM5C.0/V-T100 N/A Electrical Switch N/A 5 bar72 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
308067 N/A VM8C.0 N/A Electrical Switch N/A 8 bar116 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
2203754 N/A VM8C.0/cRUus N/A Electrical Switch N/A 8 bar116 psi N/A 210 bar3000 psi N/A G 1/2 N/A Mineral Oil N/A 24 lb·ft33 N·m
Unit of Measure
1 2