1 2
Part Number |
Model Code Description |
Power Rating at Nominal Voltage |
DC Voltage |
Electrical Connection |
Insulation Class |
Core Products |
|---|---|---|---|---|---|---|
| 3036915 | N/A Coil 10DN01-40-1836 | N/A 18 W | N/A 10 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3003156 | N/A Coil 115AG -40-1836 QS | N/A 18 W | N/A 115 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3000489 | N/A Coil 12DG -40-1836 QS | N/A 18 W | N/A 12 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3002244 | N/A Coil 12DL -40-1836 QS | N/A 18 W | N/A 12 V | N/A 2 Lead Wires 18" Long | N/A IP65/IP67 | |
| 3012600 | N/A Coil 12DN -40-1836 QS | N/A 18 W | N/A 12 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3036916 | N/A Coil 12DN01-40-1836 | N/A 18 W | N/A 12 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3000973 | N/A Coil 12DS -40-1836 | N/A 18 W | N/A 12 V | N/A Dual Spade | N/A | |
| 3003124 | N/A Coil 12DW -40-1836 | N/A 18 W | N/A 12 V | N/A Weatherpack - AMP Junior Timer - Axial | N/A IP65/IP67 | |
| 2590812 | N/A Coil 12DX -40-1836 | N/A 18 W | N/A 12 V | N/A Custom | N/A | |
| 3109947 | N/A Coil 12PL-2.2-40-1836 | N/A 18 W | N/A 12 V | N/A 2 Lead Wires 18" Long | N/A IP65/IP67 | |
| 3110056 | N/A Coil 12PN-2.2-40-1836 | N/A 18 W | N/A 12 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3002594 | N/A Coil 230AG -40-1836 | N/A 18 W | N/A 230 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3003122 | N/A Coil 24AG -40-1836 | N/A 18 W | N/A 24 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3000249 | N/A Coil 24DG -40-1836 QS | N/A 18 W | N/A 24 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3003119 | N/A COIL 24DL -40-1836 QS | N/A 18 W | N/A 24 V | N/A 2 Lead Wires 18" Long | N/A IP65/IP67 | |
| 3012599 | N/A Coil 24DN -40-1836 QS | N/A 18 W | N/A 24 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3036401 | N/A Coil 24DN01-40-1836 | N/A 18 W | N/A 24 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3003088 | N/A Coil 24DW -40-1836 | N/A 18 W | N/A 24 V | N/A Weatherpack - AMP Junior Timer - Axial | N/A IP65/IP67 | |
| 3109229 | N/A Coil 24PG-8.8-40-1836 | N/A 18 W | N/A 24 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3110057 | N/A Coil 24PN-8.8-40-1836 | N/A 18 W | N/A 24 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3019735 | N/A Coil 110AG -50-1836 QS | N/A 27 W | N/A 110 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 915151 | N/A Coil 12DG -50-1836 QS | N/A 27 W | N/A 12 V | N/A DIN to EN 175301-803 | N/A IP65 | |
| 3091633 | N/A Coil 12DL -50-1836 QS | N/A 27 W | N/A 12 V | N/A 2 Lead Wires 18" Long | N/A IP65/IP67 | |
| 3091665 | N/A Coil 12DN -50-1836 QS | N/A 27 W | N/A 12 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K | |
| 3091666 | N/A Coil 12DN01-50-1836 | N/A 27 W | N/A 12 V | N/A Deutsch Connector 2-Pole | N/A IP65/IP67/IP6K9K |
Unit of Measure
1 2