Coils-Solenoids
Unit of Measure
1 2 

Part Number

Model Code Description

Power Rating at Nominal Voltage

DC Voltage

Electrical Connection

Insulation Class

Core Products

3036915 N/A Coil 10DN01-40-1836 N/A 18 W N/A 10 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3003156 N/A Coil 115AG -40-1836 QS N/A 18 W N/A 115 V N/A DIN to EN 175301-803 N/A IP65
3000489 N/A Coil 12DG -40-1836 QS N/A 18 W N/A 12 V N/A DIN to EN 175301-803 N/A IP65
3002244 N/A Coil 12DL -40-1836 QS N/A 18 W N/A 12 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
3012600 N/A Coil 12DN -40-1836 QS N/A 18 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3036916 N/A Coil 12DN01-40-1836 N/A 18 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3000973 N/A Coil 12DS -40-1836 N/A 18 W N/A 12 V N/A Dual Spade N/A
3003124 N/A Coil 12DW -40-1836 N/A 18 W N/A 12 V N/A Weatherpack - AMP Junior Timer - Axial N/A IP65/IP67
2590812 N/A Coil 12DX -40-1836 N/A 18 W N/A 12 V N/A Custom N/A
3109947 N/A Coil 12PL-2.2-40-1836 N/A 18 W N/A 12 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
3110056 N/A Coil 12PN-2.2-40-1836 N/A 18 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3002594 N/A Coil 230AG -40-1836 N/A 18 W N/A 230 V N/A DIN to EN 175301-803 N/A IP65
3003122 N/A Coil 24AG -40-1836 N/A 18 W N/A 24 V N/A DIN to EN 175301-803 N/A IP65
3000249 N/A Coil 24DG -40-1836 QS N/A 18 W N/A 24 V N/A DIN to EN 175301-803 N/A IP65
3003119 N/A COIL 24DL -40-1836 QS N/A 18 W N/A 24 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
3012599 N/A Coil 24DN -40-1836 QS N/A 18 W N/A 24 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3036401 N/A Coil 24DN01-40-1836 N/A 18 W N/A 24 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3003088 N/A Coil 24DW -40-1836 N/A 18 W N/A 24 V N/A Weatherpack - AMP Junior Timer - Axial N/A IP65/IP67
3109229 N/A Coil 24PG-8.8-40-1836 N/A 18 W N/A 24 V N/A DIN to EN 175301-803 N/A IP65
3110057 N/A Coil 24PN-8.8-40-1836 N/A 18 W N/A 24 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3019735 N/A Coil 110AG -50-1836 QS N/A 27 W N/A 110 V N/A DIN to EN 175301-803 N/A IP65
915151 N/A Coil 12DG -50-1836 QS N/A 27 W N/A 12 V N/A DIN to EN 175301-803 N/A IP65
3091633 N/A Coil 12DL -50-1836 QS N/A 27 W N/A 12 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
3091665 N/A Coil 12DN -50-1836 QS N/A 27 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
3091666 N/A Coil 12DN01-50-1836 N/A 27 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
Unit of Measure
1 2