Coils-Solenoids
Unit of Measure
1 2 

Part Number

Model Code Description

Power Rating at Nominal Voltage

DC Voltage

Electrical Connection

Insulation Class

Core Products

3002163 N/A Coil 12DS -50-1836 N/A 27 W N/A 12 V N/A Dual Spade N/A
3179990 N/A Coil 12PN-4.1-50-1836 N/A 27 W N/A 12 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
915142 N/A Coil 24DG -50-1836 QS N/A 27 W N/A 24 V N/A DIN to EN 175301-803 N/A IP65
3112951 N/A Coil 24DL -50-1836 QS N/A 27 W N/A 24 V N/A 2 Lead Wires 18" Long N/A IP65/IP67
3091667 N/A Coil 24DN -50-1836 QS N/A 27 W N/A 24 V N/A Deutsch Connector 2-Pole N/A IP65/IP67/IP6K9K
Unit of Measure
1 2