The HY-TTC 30H is a compact control unit specially developed for use in cost-sensitive applications or smaller machines. The device is based on an Infineon XC22xx microcontroller and supports programming in C. With its 30 freely configurable I/Os it can be operated with a wide variety of sensors and actuators.

The 30H version is best suited for controlling proportional functions. Six out of the eight PWM outputs have integrated current measurement which means that, for example, up to three hydraulic axes can be current controlled. The HY-TTC 30H was specially developed for vehicles and machines used in rugged operating environments and at extreme operating temperatures. The device is protected by a proven, robust and compact housing, specially designed for the off-highway industry.
Elec_Contrlrs_TTC30_32_32S.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

924168 N/A HY-TTC 30-H-CP-00-000 N/A C Programming N/A Standard
924169 N/A HY-TTC 30H-CP-10-000 N/A C Programming N/A Developer Version
Unit of Measure
1