The HY-TTC 32 is a compact control unit specially developed for use in cost-sensitive applications or smaller machines. The device is based on an Infineon XC22xx microcontroller and supports programming in C and CODESYS® V2.3. With its 30 freely configurable I/Os it can be operated with a wide variety of sensors and actuators.

The 32 version is best suited for controlling proportional functions. Six out of the eight PWM outputs have integrated current measurement which means that, for example, up to three hydraulic axes can be current controlled. The HY-TTC 32 was specially developed for vehicles and machines used in rugged operating environments and at extreme operating temperatures. The device is protected by a proven, robust and compact housing, specially designed for the off-highway industry.
Elec_Contrlrs_TTC30_32_32S.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

925941 N/A HY-TTC 32-CP-00-000 N/A C Programming Environment N/A Standard
926017 N/A HY-TTC 32-CP-10-000 N/A C Programming Environment N/A Developer Version
925942 N/A HY-TTC 32-CD-00-000 N/A CODESYS V2.3 Including Support for CANopen Master N/A Standard
Unit of Measure
1