The HY-TTC 32S is a compact control unit specially developed for use in cost-sensitive applications or smaller machines. The device is based on an Infineon XC22xx microcontroller and supports programming in C. With its 28 freely configurable I/Os it can be operated with a wide variety of sensors and actuators.

The HY-TTC 32S was developed following the international standard EN ISO 13849 and is certified by TÜV NORD. It meets the requirements of Functional Safety according to Performance Level (PL) d.

The 32S version is best suited for controlling proportional functions in safety applications. Six out of the eight PWM outputs have integrated current measurement which means that, for example, up to three hydraulic axes can be current controlled. The HY-TTC 32S was specially developed for vehicles and machines used in rugged operating environments and at extreme operating temperatures. The device is protected by a proven, robust and compact housing, specially designed for the off-highway industry.
Elec_Contrlrs_TTC30_32_32S.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

925943 N/A HY-TTC 32S-CP-00-Pd-000 N/A C Programming Environment N/A Standard
926018 N/A HY-TTC 32S-CP-10-Pd-000 N/A C Programming Environment N/A Developer Version
Unit of Measure
1