HY-TTC 50 is a powerful electronic control solution for off highway industries that is well-suited for the rough conditions in which it is used. It is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications.
Elec_Contrlrs_TTC50_60_71_77_94.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

921048 N/A HY-TTC 50-CD-082K-768K-0000-000 N/A CODESYS 2.3 Including Support for CANopen N/A Standard
921087 N/A HY-TTC 50-CP-082K-768K-0000-000 N/A C Programming Environment N/A Standard
Unit of Measure
1