HY-TTC 540 is a high-end electronic control solution for the off-highway industry satisfying all upcoming needs: The core of the controller is the very powerful TMS570 CPU designed for use in demanding safety-critical automotive and transportation applications. The HY-TTC 540 fulfills safety requirements up to SIL 2 (IEC 61508), PL d (EN ISO 13849), AgPL d (ISO 25119) and ASIL C (ISO 26262).

The HY-TTC 540 is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications.
Elec_Contrlrs_TTC508_510_540_580_590.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

928263 N/A HY-TTC 540-CD-2.3M-003M-00-S2PDCD-000 N/A CODESYS or CODESYS 3.X N/A Standard
928262 N/A HY-TTC 540-CP-2.3M-003M-00-S2PDCD-000 N/A C Programming Environment N/A Standard
927894 N/A HY-TTC 540-CP-2.3M-003M-10-S2PDCD-000 N/A C Programming Environment N/A Developer Version
Unit of Measure
1