
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HY-TTC 71 is a powerful electronic control solution for off highway industries with 12V power supply. Due to the highly optimized ratio between number of I/Os and the size of the controller, it can be mounted on machines with very little space. Its compact, automotive-style housing withstands extreme conditions such as humidity, vibrations, temperature changes and mechanical load.
Unit of Measure
1
Part Number |
Model Code Description |
Software |
Equipment Options |
Core Products |
|---|---|---|---|---|
| 925882 | N/A HY-TTC 71-CP-138K-1.6M-0000-000 | N/A C Programming Environment | N/A Standard | |
| 925906 | N/A HY-TTC 71-CP-138K-1.6M-0010-000 | N/A C Programming Environment | N/A Developer Version |
Unit of Measure
1