
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
HY-TTC 77 is a powerful electronic control solution for off-highway industries with 12 V power supply. The HY-TTC 77 is equipped with the Infineon XC2288H CPU, providing enhanced safety features for protecting internal RAM and flash. It is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications.
Unit of Measure
1
Part Number |
Model Code Description |
Software |
Equipment Options |
Core Products |
|---|---|---|---|---|
| 923921 | N/A HY-TTC 77-CP-138K-1.6M-WD05-000 | N/A C Programming Environment | N/A Full configuration | |
| 923920 | N/A HY-TTC 77-CP-138K-1.6M-WD15-000 | N/A C Programming Environment | N/A Developer Version |
Unit of Measure
1