The HY-TTC 94 is an extremely robust and powerful electronic control unit for use in off-highway applications. This controller compliance with the international EN ISO 13849 standard and has been certified by TÜV Nord; It meets the requirements of Functional Safety according to Performance Level (PL) d. The HY-TTC 94 is equipped with the Infineon XC2287M CPU providing enhanced safety features for protecting internal RAM and flash. This variant is part of a complete and compatible product family and is protected by a compact, automotive-style housing suited to mobile applications in harsh environments.
Elec_Contrlrs_TTC50_60_71_77_94.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

924217 N/A HY-TTC 94-CP-570K-832K-WD00-000 (Developer Version) N/A C Programming Environment N/A Developer Version
922242 N/A HY-TTC 94-CD-570K-832K-WD00-000 N/A CODESYS 2.3 Including Support for CANopen N/A Standard
924182 N/A HY-TTC 94-CP-570K-832K-WD00-000 N/A C Programming Environment N/A Standard
Unit of Measure
1