The TTC 2038 is a robust and powerful compact electronic control solution for off-highway applications. The TTC 2038 is equipped with Infineon’s TriCore™ Aurix™ TC367 CPU and designed to fulfil the requirements of demanding safety-relevant off-highway and automotive applications.

The TTC 2038 is part of a complete and compatible product range for the off-highway and automotive industry. The module is protected by a compact automotive style housings which is perfectly suited for harsh operating conditions.
Elec_Contrlrs_TTC2038_32.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

929729 N/A TTC 2038-CP-00-FS5-000 N/A C Programming Environment N/A Standard
929903 N/A TTC 2038-CP-10-FS5-000 N/A C Programming Environment N/A Developer Version
Unit of Measure
1