The robust and powerful TTC 2390 mid-sized electronic control solution is equipped with Infineon's TriCore™ Aurix™ TC 397 CPU to fulfill the demanding performance requirements of off-highway and automotive safety applications.

Protected by a compact and robust housing, the device is specially developed for vehicles and machines used in a rugged operating environment and at extreme operating temperatures. Due to the ISO 26262 ASIL C automotive safety certification, the device is also used in road vehicles.
Elec_Contrlrs_TTC2310_80_85_90.jpg
Unit of Measure
1 

Part Number

Model Code Description

Software

Equipment Options

Core Products

929462 N/A TTC 2390-CP-00-FS5-000 N/A C Programming Environment N/A Standard
929659 N/A TTC 2390-CP-10-FS5-000 N/A C Programming Environment N/A Developer Version
Unit of Measure
1