The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Unit of Measure
1 2
Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Core Products |
|---|---|---|---|---|---|---|
| 2594335 | N/A OK 2 H 3.5 B | N/A 3 gpm | N/A 44 gpm | N/A 3.2 to 7.0 hp | N/A 33 bar | |
| 2594917 | N/A OK 2 H 3.5 B AITR | N/A 3 gpm | N/A 44 gpm | N/A 3.2 to 7.0 hp | N/A 33 bar | |
| 2596278 | N/A OK 2 H 3.5 B IBP3 | N/A 3 gpm | N/A 44 gpm | N/A 3.2 to 7.0 hp | N/A 33 bar | |
| 2594320 | N/A OK 2 S 3.5 B SC | N/A 3 gpm | N/A 44 gpm | N/A 3.2 to 7.0 hp | N/A 33 bar | |
| 2594459 | N/A OK 2 S 3.5 B IBP3 | N/A 3 gpm | N/A 44 gpm | N/A 3.2 to 7.0 hp | N/A 33 bar | |
| 2592814 | N/A OK 3 H 3.5 B QS | N/A 3 gpm | N/A 44 gpm | N/A 4.4 to 11 hp | N/A 36 bar | |
| 2597198 | N/A OK 3 H 3.5 B IBP3 | N/A 3 gpm | N/A 44 gpm | N/A 4.4 to 11 hp | N/A 36 bar | |
| 2592815 | N/A OK 3 S 3.5 B | N/A 3 gpm | N/A 44 gpm | N/A 4.4 to 11 hp | N/A 36 bar | |
| 2598091 | N/A OK 4 L 3.6 B | N/A 3 gpm | N/A 54 gpm | N/A 5.3 to 12.5 hp | N/A 22 bar | |
| 2598092 | N/A OK 4 S 3.6 B SC | N/A 3 gpm | N/A 54 gpm | N/A 5.3 to 12.5 hp | N/A 22 bar | |
| 2598149 | N/A OK 4 S 3.6 B IBP2 | N/A 3 gpm | N/A 54 gpm | N/A 5.3 to 12.5 hp | N/A 22 bar | |
| 2598093 | N/A OK 5 L 3.6 B | N/A 3 gpm | N/A 65 gpm | N/A 6.7 to 17.7 hp | N/A 20 bar | |
| 2598150 | N/A OK 5 L 3.6 B IBP2 | N/A 3 gpm | N/A 65 gpm | N/A 6.7 to 17.7 hp | N/A 20 bar | |
| 2598094 | N/A OK 5 S 3.6 B QS | N/A 3 gpm | N/A 65 gpm | N/A 6.7 to 17.7 hp | N/A 20 bar | |
| 2598282 | N/A OK 5 S 3.6 B IBP3 | N/A 3 gpm | N/A 65 gpm | N/A 6.7 to 17.7 hp | N/A 20 bar | |
| 2598095 | N/A OK 6 L 3.6 B | N/A 10 gpm | N/A 60 gpm | N/A 12.3 to 21.5 hp | N/A 17 bar | |
| 2598096 | N/A OK 6 S 3.6 B QS | N/A 10 gpm | N/A 60 gpm | N/A 12.3 to 21.5 hp | N/A 17 bar | |
| 2598153 | N/A OK 6 S 3.6 B IBP2 | N/A 10 gpm | N/A 60 gpm | N/A 12.3 to 21.5 hp | N/A 17 bar | |
| 2597678 | N/A OK 7 L 3.6 B | N/A 10 gpm | N/A 80 gpm | N/A 19.3 to 41.5 hp | N/A 24 bar | |
| 2597679 | N/A OK 7 S 3.6 B SC | N/A 10 gpm | N/A 80 gpm | N/A 19.3 to 41.5 hp | N/A 24 bar | |
| 2959828 | N/A OK 7 S 3.6 B IBP2 | N/A 10 gpm | N/A 80 gpm | N/A 19.3 to 41.5 hp | N/A 24 bar | |
| 2957507 | N/A OK 7 S 3.6 B IBT45-3 | N/A 10 gpm | N/A 80 gpm | N/A 19.3 to 41.5 hp | N/A 24 bar | |
| 2952143 | N/A OK 7 S 3.6 C IBT45-3 | N/A 10 gpm | N/A 80 gpm | N/A 19.3 to 41.5 hp | N/A 24 bar | |
| 2598112 | N/A OKA 4L 3.6 B 28 | N/A | N/A 8.45 gpm | N/A 5.3 to 12.5 hp | N/A 22 bar | |
| 2598671 | N/A OKA 4L 3.6 B 40 | N/A | N/A 12 gpm | N/A 5.3 to 12.5 hp | N/A 22 bar |
Unit of Measure
1 2