SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Material ID |
Size |
Model Code Description |
Motor Capacity |
Outlet Type |
Heat Removed |
Core Products |
|---|---|---|---|---|---|---|
| 2592712 | N/A 1 | N/A SC 1 L 1.5 A | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593843 | N/A 1 | N/A SC 1 L 1.5 A IBP2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593844 | N/A 1 | N/A SC 1 L 1.5 A IBP3 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593865 | N/A 1 | N/A SC 1 L 1.5 A IBT45-2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593446 | N/A 1 | N/A SC 1 L 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593845 | N/A 1 | N/A SC 1 L 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593846 | N/A 1 | N/A SC 1 L 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593866 | N/A 1 | N/A SC 1 L 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2592713 | N/A 1 | N/A SC 1 S 1.5 A | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593847 | N/A 1 | N/A SC 1 S 1.5 A IBP2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593848 | N/A 1 | N/A SC 1 S 1.5 A IBP3 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593867 | N/A 1 | N/A SC 1 S 1.5 A IBT45-2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593414 | N/A 1 | N/A SC 1 S 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593849 | N/A 1 | N/A SC 1 S 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593850 | N/A 1 | N/A SC 1 S 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593868 | N/A 1 | N/A SC 1 S 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2592717 | N/A 2 | N/A SC 2 L 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593851 | N/A 2 | N/A SC 2 L 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593852 | N/A 2 | N/A SC 2 L 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593869 | N/A 2 | N/A SC 2 L 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2592718 | N/A 2 | N/A SC 2 S 1.5 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593853 | N/A 2 | N/A SC 2 S 1.5 B IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593854 | N/A 2 | N/A SC 2 S 1.5 B IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593870 | N/A 2 | N/A SC 2 S 1.5 B IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2593538 | N/A 1 | N/A SCA 1 L 1.5 A 10 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp |