CXValves.jpg
Unit of Measure
1 2 3 4 5 

Part Number

Model Description

Thread Size

Nominal Size

Pressure [Max]

Switching Function

Actuator Type

Voltage

Number of Ways

Core Products

3497463 N/A CX02 -2/2-D/C-2/10/020/012/ 24V N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
4026431 N/A CX02 -2/2-D/C-2/10/020/012/ 24V-1I N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3667709 N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-HW N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
4237576 N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-Z80 N/A G 1/2 N/A DN10 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3438021 N/A CX02 -2/2-D/C-2/20/020/100/ 24V N/A G 1 N/A DN20 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3640099 N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12 N/A G 1 N/A DN20 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3667743 N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12-HW N/A G 1 N/A DN20 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3642678 N/A CX02 -2/2-D/C-2/25/020/112/230V-LED-D N/A G 1 1/2 N/A DN25 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 230 V N/A 2/2
3438024 N/A CX02 -2/2-D/C-2/25/020/114/ 24V N/A G 1 1/4 N/A DN25 N/A 20 bar290 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
4115669 N/A CX02 -2/2-D/O-2/32/020/112/ 24V N/A G 1 1/2 N/A DN32 N/A 20 bar290 psi N/A Normally Open N/A Electric N/A 24 V N/A 2/2
3438072 N/A CX03 -2/2-D/C-2/10/040/012/ 24V N/A G 1/2 N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3477823 N/A CX03 -2/2-D/C-2/10/040/012/ 24V-M12 N/A G 1/2 N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3438068 N/A CX03 -2/2-D/C-2/10/040/014/ 24V N/A G 1/4 N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
4412872 N/A CX03 -2/2-D/C-2/10/040/038-NPT/ 24V N/A 3/8 NPT N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3478120 N/A CX03 -2/2-D/C-2/15/040/034/ 24V-M12 N/A G 3/4 N/A DN15 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3549063 N/A CX03 -2/2-D/C-2/15/040/034/ 24VM12HW DVS N/A G 3/4 N/A DN15 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3438088 N/A CX03 -2/2-D/C-2/20/040/100/ 24V N/A G 1 N/A DN20 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
4335136 N/A CX03 -2/2-D/C-2/20/040/100/ 24V-SO N/A G 1 N/A DN20 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3467203 N/A CX03 -2/2-D/C-2/25/040/112/ 24V-M12 N/A G 1 1/2 N/A DN25 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3606590 N/A CX03 -2/2-D/C-2/40/016/112/ 24V N/A G 1 1/2 N/A DN40 N/A N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
3606593 N/A CX03 -2/2-D/C-2/50/016/200/ 24V N/A G 2 N/A DN50 N/A N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
4412873 N/A CX03 -2/2-D/O-2/10/040/038-NPT/ 24V N/A 3/8 NPT N/A DN10 N/A 40 bar580 psi N/A Normally Open N/A Electric N/A 24 V N/A 2/2
3439088 N/A CX03 -3/2-D/C-2/10/040/012/ 24V N/A G 1/2 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
3486965 N/A CX03 -3/2-D/C-2/10/040/012/ 24V-HW DMG N/A G 1/2 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
4192549 N/A CX03 -3/2-D/C-2/10/040/012/ 24V-M12-Z80 N/A G 1/2 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
Unit of Measure
1 2 3 4 5