Model Description |
Thread Size |
Nominal Size |
Pressure [Max] |
Switching Function |
Actuator Type |
Voltage |
Number of Ways |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 4412908 | N/A CX06 -2/2-F/O-2/10/064/038-NPT | N/A 3/8 NPT | N/A | N/A 64 bar928 psi | N/A Normally Open | N/A Electric | N/A | N/A 2/2 | |
| 3432180 | N/A CX06 -3/2-F/C-2/10/064/012 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A | N/A 3/2 | |
| 4412909 | N/A CX06 -3/2-F/C-2/10/064/038-NPT | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 3/2 | |
| 3429442 | N/A CX06 -3/2-F/C-2/15/064/012 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 3/2 | |
| 3649584 | N/A CX06 -3/2-F/C-2/15/064/034/PV24VM12* DVS | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3399506 | N/A CX06 -3/2-F/C-2/20/064/012/PV-24V-M12-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3417953 | N/A CX06 -3/2-F/C-2/25/064/034/PV-24V-M12-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3417411 | N/A CX06 -3/2-F/C-2/25/064/100 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 3/2 | |
| 3427919 | N/A CX06 -3/2-F/C-2/25/064/100/PV-110-WS-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 3/2 | |
| 3394002 | N/A CX06 -3/2-F/C-2/25/064/100/PV-24V-M12-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3717357 | N/A CX06 -3/2-F/C-2/25/064/100/PV-24VWSDR-SO | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3427920 | N/A CX06 -3/2-F/C-2/25/064/112/PV-110-WS-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 3/2 | |
| 3417985 | N/A CX06 -3/2-F/C-2/25/064/112/PV-24V-M12-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 3427921 | N/A CX06 -3/2-F/C-2/25/064/114/PV-110-WS-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A | N/A 3/2 | |
| 3415729 | N/A CX06 -3/2-F/C-2/25/064/114/PV-24V-M12-DR | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
| 4141862 | N/A CX06 -3/2-F/C-2/32/064/100-Z80 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Electric | N/A | N/A 3/2 | |
| 4267935 | N/A CX06 -3/2-F/C-2/32/064/114/QRPVM12SDHW1I | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 3/2 | |
| 3883461 | N/A CX06 -3/2-F/C-2/50/064/200 | N/A | N/A | N/A 64 bar928 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 3/2 | |
| 4412910 | N/A CX06 -3/2-F/O-2/10/064/038-NPT | N/A | N/A | N/A 64 bar928 psi | N/A Normally Open | N/A Pneumatic | N/A | N/A 3/2 | |
| 3422386 | N/A CX07 -2/2-F/C-2/20/120/012 | N/A | N/A | N/A 120 bar1740 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3438997 | N/A CX07 -2/2-F/C-2/20/120/034 | N/A | N/A | N/A 120 bar1740 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 4119243 | N/A CX07 -2/2-F/C-2/20/120/034-Z80 | N/A | N/A | N/A 120 bar1740 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3438998 | N/A CX07 -2/2-F/C-2/20/120/100 | N/A | N/A | N/A 120 bar1740 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3422387 | N/A CX07 -2/2-F/C-2/25/120/034 | N/A | N/A | N/A 120 bar1740 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 | |
| 3771073 | N/A CX07 -2/2-F/C-2/25/120/034-HW | N/A | N/A | N/A 120 bar1740 psi | N/A Normally Closed | N/A Pneumatic | N/A | N/A 2/2 |